DRIVE-BASED FUNCTIONAL SAFETY SOLUTIONS

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package.

MAXIMIZING MACHINE SAFETY, UPTIME AND PRODUCTIVITY

In industrial automation variable speed drives are commonly used to control the speed and torque of motors.

 

Their use helps to improve the energy efficiency, productivity, and efficiency of many applications. Because of their ubiquitous nature in today’s industrial landscape, ensuring that drives perform to the highest functional safety standards is essential to prevent accidents, protect personnel, and avoid damage to products and equipment. Drive-based functional safety can boost the productivity of machinery in many ways. For example, cleaning operations can be performed without stopping the machine and equipment and wiring costs can be reduced.

 

Industrial applications are inherently hazardous. From conveyor belts to bottling machines, anywhere that humans and machines interact holds risks. Functional safety solutions minimize or eliminate risks to people, to equipment and to environment.

INTEGRATED SAFETY IN DRIVES

Our all-compatible drives have the basic safety function safe torque off (STO) built-in as standard.

 

This integrated safety functionality can be extended with a range of available options. The options include the Safety functions module (FSO-12 or -21) for all-compatible industrial drives, and the CIP Safety™ functions module (FSCS-21) and PROFIsafe safety functions module (FSPS-21) for all-compatible industrial drives, general purpose drives and machinery drives.

 

The Safety functions module (FSO-12 or -21) can be used either with the safe speed estimation feature or with a safety encoder, together with the FSE-31 safety encoder interface. All safety modules are easy to integrate inside a drive offering scalable amount of safety functions, thus ensuring safe use of the application.

SAFETY COMMUNICATION BETWEEN DRIVE AND PLC

When a safety system includes several drives, a safety PLC is used for controlling drives and machines from a common source.

 

Different safety functions can be performed in the application, all controlled by one common safety PLC. Our all-compatible industrial, general purpose and machinery drives offer PROFIsafe connectivity over PROFINET. This means communication between them and a PLC is safe, fast and more reliable. In addition, communication diagnostics is also made possible.

 

Our scalable offering of PROFIsafe connectivity includes an ACS880 industrial drive connected to the PLC with a PROFINET fieldbus adapter module (FPNO-21) providing PROFIsafe connectivity together with the FSO-12 or -21 Safety functions module. There is also the option to connect ACS880 industrial drives, ACS580 general purpose drives and ACS380 machinery drives to the PLC with the CIP Safety™ functions module (FSCS-21) and the PROFIsafe safety functions module (FSPS-21). Both modules offer also built-in safety functions.

FUNCTIONAL SAFETY DESIGN TOOL

When designing safety functions for applications a safety calculation has to be done according to international functional safety standards (EN ISO 13849-1 and IEC 62061).

 

Our functional safety design tool helps you perform risk estimation, define required safety integrity (SIL) / performance level (PL) for safety functions, verify achieved safety level and generate design reports.

 

Functional safety design tool (FSDT-01) is used for machinery safety. It helps to increase the safety of users in the vicinity of machines. It is a Windows application, which is a support tool for performing functional safety modeling, design, calculations and verification for machine functional safety.

 

The tool supports both standards: EN ISO 13849-1:2015 and IEC 62061 ed.1.2 (2015). The tool is aimed to simplify the process of safety function design and verification and to generate documentation to support compliance to the requirements of the mentioned standards and the European Machine Directive for safety.

TYPICAL SAFETY FUNCTIONS WITH DRIVES

ABB drives are part of machines controlling the speed and torque of the motor that's driving the machine. They can perform safety functions such as Safe Torque Off (STO), Safely Limited Speed (SLS), Safe Brake Control (SBC), Safe Maximum Speed (SMS), Safe Stop Emergency (SSE), and Safe Stop 1 (SS1).