FSDT-01 Functional safety design tool

Functional safety design tool (FSDT-01) is used for machinery safety. It helps to increase the safety of users in the vicinity of machines.

Simplify the process of safety function design and verification

Functional safety design tool (FSDT-01) is used for machinery safety. It helps to increase the safety of users in the vicinity of machines. It is a Windows application, which is a support tool for performing functional safety modeling, design, calculations and verification for machine functional safety.

 

The tool supports both standards: EN ISO 13849-1:2015 and IEC 62061 ed.1.2 (2015). The tool is aimed to simplify the process of safety function design and verification and to generate documentation to support compliance to the requirements of the mentioned standards and the European Machine Directive for safety.

Related content

Installation package

Download it free or charge

Manual

Manual for Functional safety design tool describes the usage of tool.

Product flyer

The functional safety design tool (FSDT-01), simplifies performing risk assessments, establishing safety integrity level (SIL)/performance level (PL) for safety functions and generating design reports.