DCS550

Designed to give machine builders the flexibility and features needed.

FLEXIBILITY FOR MACHINE BUILDERS

Designed with a wide range of built-in features including an integrated three phase filed exciter (up to 35 A), a wide selection of communication options, PID controls, and adaptive programming. All of these features help you integrate DC drive control without having to add more components.

TECHNICAL DATA

UP TO 1,000 ADC

wide current range all the way from 20 ADC

UP TO 610 VDC

wide voltage range all the way from 230 VDC

Provides IP00

Degree of protection

UP TO 40 C

operating temperature without derating

KEY BENEFITS

Integrated high-performance field exciter

Features a fully integrated three-phase field exciter capable of handling up to 35 A. This eliminates the need for additional installations, making it highly versatile and compact for various motor applications​.

Winder functions with adaptive programming

It includes pre-defined macros for the most common winder types (e.g., tension control, velocity control) and an interactive commissioning assistant for easy setup. Combined with adaptive programming, users can implement custom features using a graphical interface​.

DriveWindow Light with advanced tools

The software provides guided startup, remote parameter tuning, graphical programming, and real-time visualizations. It also features a comparison tool to align parameters, a unique capability enhancing maintenance efficiency​.

Compact dimensions

Designed for installations with limited space, the DCS550's compact form allows easy integration into various machine designs.

Ease of use

Features like a multilingual control panel, plain-text error messages, and intuitive parameter grouping reduce setup time and training needs for operators.

Wide fieldbus compatibility

It supports multiple fieldbus interfaces, such as EtherCAT, Profinet, Modbus, and Profibus, enabling seamless automation system integration.