IMPLEMENT THE WHOLE PRODUCTION LINE WITH ACS880

The same product family can be used across the whole production line regardless of whether there is a need for positioning or speed or torque control. This means less training, tools and spare parts are required.

The versatile ACS880 offering includes

  • power range from 0.55 to 6000 kW (200 to 690 V)
  • modules and ready-made cabinets
  • single and multidrive solutions
  • enclosures for different installations, IP00 to IP55
  • air- or liquid-cooled variants
  • flange mounting for harsh environment installations

All ACS880's share common tools, options and user interfaces.

Embedding position control inside the drive

  • allows to meet motion system demands without an external controller
  • minimizes machine engineering and installation work
  • lowers costs and reduces installation footprint

There is no need for real-time communication with higher level automation system because

  • synchronized drive-to-drive link enables high speed communication between drives
  • feedback is connected directly to drive (not to PLC or motion controller which might cause a delay)

Wall-mounted ACS880's enable enclosure-free installation with up to IP55 protection for dusty and wet environments resulting in

  • less engineering and installation work
  • reduced component cost
  • minimized installation footprint

Possibility of encoderless, open loop positioning enables

  • lower component and cabling cost
  • higher reliability

Ready-made motion functions are available through a simple parameter interface. For basic positioning only parameter set-up is needed, so there is

  • no need for programming
  • less risk for programming errors

The pre-tested functions offer a proven and reliable solution with less need for verifications.

The plug-in memory unit stores the drive software and all user settings. It can be switched from one drive to another and it

  • allows rapid drive replacement without parameter settings or other adjustments in the drive or PLC
  • eliminates the risk of software incompatibility
  • enables easy software updates

The ready-made motion functions can be modified and extended with standardized, well-known IEC61131 programming using PLCopen motion blocks:

  • No need to learn a new programming environment
  • Offers a possibility for fully customized solutions

For small adjustments simple block programming is available via the same PC tool which is used for drive commissioning.

ACS880 supports all types of rotary AC motors, various feedback devices and all major communication protocols, including real-time EtherCAT and PROFIsafe for functional safety.

Links and downloads

ACS880 position control, 0.55 to 6000 kW

Wide power range and various drive variants make the ACS880 position control ideal for any axis.

ABB integrates position control in ACS880 drives for cost-effective simplicity

Embedded position control in ABB: ACS880 variable speed drives will reduce costs and simplify machine building

ABB technology powers award-winning, gravity-defying thrill ride in Sweden

The Loke Gyro Swing at Liseberg amusement park in Gothenburg uses an ABB industrial drive to replicate some of the physics of space travel, safely and precisely while conserving energy.

ACS880 low voltage industrial drives

ABB’s benchmark of performance, expertise and quality designed to tackle any of your motor-driven applications, in any industries, whatever the power range.