WHY IT MATTERS?

Direct current (DC) is moving to the center of industrial, commercial and digital infrastructure, with decisions made in the next few years likely to shape its adoption.

The future of power distribution will be hybrid, combining AC and DC. While AC will remain essential for transmission and regional distribution, DC is expected to play a growing role within facilities where many energy sources, storage systems and loads already operate natively on DC.

AI data centers are among the most immediate drivers of adoption, as rising power densities push conventional architectures toward practical limits. 800 VDC distribution is emerging as an architecture for next-generation AI infrastructure, helping maximize compute capacity while improving energy efficiency.

The opportunity extends beyond data centers. Automation-intensive manufacturing, commercial buildings and other energy-intensive applications can benefit from reduced conversion losses, easier integration of renewables and storage, and greater operational flexibility.

HYBRID AC/DC ARCHITECTURE BENEFITS

Fewer power conversion stages

<p>Reduced conversion losses and system complexity</p>

Higher system efficiency

<p>Approx. 5% efficiency improvement</p>

Reduced material requirements

<p>Lower copper usage through reduced current and cable requirements</p>

Easier scaling to higher power levels

<p>Architecture well suited to increasing power demands</p>

Easier integration of renewables and alternative power sources

<p>More direct integration of DC-based generation and energy storage</p>

DATA CENTER POWER ARCHITECTURE: FROM AC TO 800 VDC

Industry players increasingly see data center power architectures evolving toward 800 VDC distribution, with a gradual transition from all-AC architectures to DC in the white space, then DC distribution from the LV switchboard, and ultimately direct MV-to-800 VDC conversion.

415 VAC | Traditional AC distribution

800 VDC | White-space retrofit

800 VDC | Hybrid distribution

800 VDC | MV to DC

HYBRID AC/DC CAPABILITY

1. Rectifier: Converts AC power to DC.
2. DC link: Stabilizes DC voltage and buffers energy.
3. Inverter: Converts DC power to controlled AC for the motor.
4. DC connection (UDC+, UDC-): Enables direct DC supply to the drive.

In a conventional AC drive, AC power passes through the rectifier, DC link and inverter before reaching the motor.

With DC distribution, ABB hybrid AC/DC drives can receive compatible DC power directly at the DC link — for example, from a battery energy storage system or LV DC distribution — bypassing the AC rectification stage and avoiding its associated conversion losses.

The inverter still supplies controlled AC power to conventional AC motors, enabling existing motor-driven applications to integrate into DC architectures without replacing the motors.

\

PRODUCT OFFERING

ACH580-01 drives

All-in-one drive for wall mounting.

ACS380-E drives

Combine speed and flexible connectivity with future-ready security, ensuring seamless integration and optimal performance for machine builders.