COMPACT POWER FOR THE HARSHEST ENVIRONMENTS

ABB’s liquid-cooled drives deliver exceptional power density in a compact footprint, making them ideal for high-power applications with limited space. Thanks to an innovative cooling concept that directs all heat losses into a liquid coolant, there is no need for air ducts or air conditioning in the electrical room—reducing installation costs and saving space. The result: up to 46% more output power compared to the previous generation, with fewer modules needed and smaller cabinets.

 

Enclosed cabinet design makes ABB’s liquid-cooled drives perfectly suited for harsh industrial and marine environments—where dust, humidity, high temperatures, or corrosive gases are present. The cooling system uses a globally available, ready-mixed Antifrogen® L coolant with corrosion protection, ensuring reliable operation, easy commissioning, and minimal maintenance. With quiet performance, marine approvals, and modular scalability, ABB’s liquid-cooled drives are built for uptime and long-term value.

ABB ACS880LC: Liquid-cooled drive modules and cabinets

KEY BENEFITS

Save space with more power

Advanced liquid cooling delivers a compact drive system with up to 46% higher power density than previous generations, enabling fewer modules, smaller cabinets, and a significantly reduced footprint compared to traditional air-cooled systems.

Elimination of air conditioning needs

Efficient liquid cooling eliminates the need for air conditioning devices or air ducts, reducing installation complexity, saving space, and lowering both installation and operational costs.

Optimized for harsh environment

The cabinet design is compact and space-efficient, with a liquid cooling system that enables a totally enclosed, quiet-running structure ideal for operation in harsh conditions.

Integrated cooling solutions

The cooling system removes 98% of heat losses directly through the coolant, minimizing the need for filtered air cooling and further reducing overall system complexity and space requirements.

\

PRODUCT OFFERING

ACS880 single drives

Wall-mounted and cabinet-built stand-alone drives for single motor applications in a compact and ready-to-use unit.

ACS880 drive modules

Optimized for cost-effective, high-quality installation into customer cabinets with support materials and accessories for easy assembly.

ACS880 multidrives

ACS880 multidrives are space saving, engineered-to-order solutions for your multimotor needs.