ACS480 DRIVES

Compact, cabinet-optimized drives with built-in features for wide range of applications improving performance, productivity, and safety.

GET THEM FAST, USE THEM EASILY, IMPROVE EFFICIENCY

The ACS480 is a cabinet-optimized, compact drive offering the most essential features as standard. With a straightforward settings menu and assistants, it enables fast setup, commissioning, use, and maintenance. 

 

Bringing efficiency and simplicity to a wide range of applications, the ACS480 incorporates built-in features that simplify drive selection and reduce the need for additional hardware. It's a great fit for variable torque and basic constant torque applications, where simplicity, reliability, and efficiency matter. The user-friendly control panel ensures quick commissioning and startup.

TECHNICAL DATA

Efficient control and integration for a wide range of industrial applications with built-in features that simplify setup, configuration, and operation.

Up to 22 kW / 30 HP

<p>power range all the way from 0.37 kW / 1 HP</p>

Up to 480 V

<p>wide voltage range all the way from 208 V</p>

Presenting as standard IP20

<p>enclosure class</p>

KEY BENEFITS

<p>ABB’s all-compatible drives portfolio, simplify selection, installation, and configuration with their built-in application control logics and user-friendly interfaces, while offering long-term solutions and comprehensive support for various industrial needs.</p>

Instant availability

<p>ACS480 products are available from central stocks around the world for immediate delivery.</p>

Fast commissioning

<p>Assistant control panel with primary settings allows quick operation without navigating through extensive parameter lists.</p>

Versatile applications

<p>Cabinet-optimized design and all essential features built-in offer pure ease of use for various of applications, such as pumps, compressors, conveyors and fans.</p>

Built-in safety features

<p>Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality etc. ensure the highest level of machinery safety.</p>

User-friendly

<p>Intuitive control panel and optional Bluetooth upgrade simplify commissioning and operation.</p>

Simple maintenance

<p>Drive Composer PC tool facilitates easy startup, configuration, and process tuning.</p>

Flexible I/O

<p>Standard I/O module with Modbus RTU for easy configuration and reduced wiring errors.</p>

Built-in EMC

<p>Integrated EMC C2 filter minimizes high-frequency noise and reduces external filter needs.</p>

Network compatibility

<p>Optional fieldbus adapters enable seamless integration with major industrial automation networks.</p>

DIGITAL TOOLS AND CONNECTIVITY

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.

RELATED VIDEOS

\

RELATED CONTENT

Motors and Generators

Welcome to ABB's Motors and Generators, your ultimate destination for high-efficiency motors and dependable power generators.

PLC Automation

ABB's AC500 PLC is a proven technology for industries, infrastructure and machine builders, enabling advanced solutions in customer target applications.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

All-compatible drives portfolio

There are many things to evaluate when investing in a variable speed drive or other piece automation. At the end you should be able to make a well-informed decision considering both the short-term investment and the long-term cost of ownership.

DTC: premium motor control technology

Variable-speed drives (VSDs) have enabled unprecedented performance in electric motors and delivered dramatic energy savings by matching motor speed and torque to actual requirements of the driven load.

Harmonics

Harmonics pollute the electrical network and make equipment connected to it behave erratically. Harmonics can cause damage to sensitive electronics, interference in communication equipment, and false readings on measurement devices.

Functional safety

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package.