ACS580-07 cabinet-built drives

Effortless process automation in a ready-made cabinet.

Effortless process automation in a ready-made cabinet

The ACS580-07 drive is a ready-made solution for effortless process automation. Offering a standard configuration with a variety of options, it is easy to order and install for streamlined deployment.

 

Maintenance is straightforward, thanks to accessible and thoughtfully positioned components. Each unit undergoes rigorous EMC and thermal testing, ensuring certified reliability in various applications. Equipped with a unique cooling system, the ACS580-07 is adaptable to harsh environments, making it a versatile and dependable choice for demanding automation needs.

Technical data

Efficient control and integration for a wide range of industrial applications with built-in features that simplify setup, configuration, and operation.

Up to 500 kW

wide power range all the way from 30 kW

Up to 480 V

wide voltage range all the way from 380 V

Presenting as standard IP21

IP42 & IP54 as optional

Key benefits

The ACS580-07 drive is designed for ease of use and maintenance, with quick availability from the factory.

Durable performance

Engineered to withstand extreme conditions and ensure reliable operation in harsh environments.

Comprehensive package

Includes EMC filters, chokes, and an assistant control panel, streamlining installation and setup.

Versatile control

Compatible with various applications, including mixers, compressors, and fans, with easy setup via the assistant control panel.

Optimized cooling

Features a built-in, efficient cooling system that prevents overheating in challenging conditions.

Certified compliance

Third-party tested for EMC and thermal safety, meeting IEC and UL standards for reliable operation.

Convenient maintenance

Components are strategically placed for easy access, simplifying routine maintenance and prolonging drive lifespan.

Related videos