ACH580 DRIVES

Set new standards in both simplicity and reliability, ensuring smooth, energy-efficient operation of your HVACR systems in normal and critical situations.

EFFORTLESS COMFORT

With the ACH580 drives, enjoy effortless comfort in your buildings. Our drives ensure optimal heating, ventilation, air conditioning, and refrigeration, guaranteeing pure air and perfect temperatures. Experience top-tier energy efficiency and safety, even in mission-critical situations.

 

The ACH580 drives deliver unmatched quality, reliability, and energy savings. User-friendly and easy to maintain, they let you set up and relax, knowing everything is taken care of. Focus on what matters most, while the ACH580 handles the rest.

TECHNICAL DATA

The ABB ACH580 series offers wall-mounted and cabinet-built HVAC drives, including ultra-low harmonic variants, ensuring optimal performance and energy efficiency across various applications.

Up to 500 kW

wide power range all the way from 0.75 kW

Up to 480 V

wide voltage range all the way from 200 V

Presenting as standard IP00, IP20, IP21, IP42, IP54 & IP55

enclosure classes

KEY BENEFITS

The ABB ACH580 drive series is designed to seamlessly integrate with all your HVAC systems, providing unmatched performance, flexibility, and support to meet your operational needs globally.

Seamless integration

The ACH580 drives can be seamlessly integrated into building automation systems, offering compatibility with various communication protocols.

Enhanced safety

Built-in safety functionality, such as override mode, supply disconnector switch, and safe torque off, ensuring enhanced safety for both equipment and personnel.

Effortless setup

Built-in features and an intuitive control panel make installation and operation straightforward.

Flexible installation

Uniform enclosure size, DIN-rail and screw mounting, and zero side clearance offer versatile installation options.

Reliable performance

Coated boards, fault protection, and operation at up to 50 °C ensure dependable performance.

Instant availability

HVACR drives are readily available from ABB partners and distributors for quick delivery.

DIGITAL TOOLS AND CONNECTIVITY

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.

RELATED VIDEOS

RELATED CONTENT

Motors and Generators

Welcome to ABB's Motors and Generators, your ultimate destination for high-efficiency motors and dependable power generators.

PLC Automation

ABB's AC500 PLC is a proven technology for industries, infrastructure and machine builders, enabling advanced solutions in customer target applications.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

All-compatible drives portfolio

There are many things to evaluate when investing in a variable speed drive or other piece automation. At the end you should be able to make a well-informed decision considering both the short-term investment and the long-term cost of ownership.

DTC: premium motor control technology

Variable-speed drives (VSDs) have enabled unprecedented performance in electric motors and delivered dramatic energy savings by matching motor speed and torque to actual requirements of the driven load.

Harmonics

Harmonics pollute the electrical network and make equipment connected to it behave erratically. Harmonics can cause damage to sensitive electronics, interference in communication equipment, and false readings on measurement devices.

Functional safety

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package.