ACH580-01 drives

All-in-one drive for wall mounting.

Versatile and robust wall-mounted drive solution

The ACH580-01 can be installed in normal equipment rooms or even dusty and wet environments, thanks to the drive’s wall-mountable construction in both IP21 and IP55 protection classes.

 

Its robust and protective design ensures no additional enclosures or components, such as filters and fans, are needed, providing smaller capital expenses and improving the reliability of the drive and the process.

Technical data

The ABB ACH580 series offers wall-mounted and cabinet-built HVAC drives, including ultra-low harmonic variants, ensuring optimal performance and energy efficiency across various applications.

Up to 355 kW

wide power range all the way from 0.75 kW

Up to 480 V

wide voltage range all the way from 200 V

Presenting as standard IP21 & IP55

enclosure classes

Key benefits

The ABB ACH580 drive series is designed to seamlessly integrate with all your HVAC systems, providing unmatched performance, flexibility, and support to meet your operational needs globally.

Flexible installation

Install in diverse environments without needing extra enclosures or components.

Space saving

Compact design allows significant savings in space and installation costs.

Robust protection

IP55 protection class ensures reliable operation in harsh, dusty, and wet conditions.

Simplified assembly

Accessory kits make installing drive modules into cabinets quick and easy.

Efficient cooling

Flange mounting option optimizes thermal management and reduces cabinet cooling needs.

EMC compliance

Embedded EMC C1 filter eliminates the need for separate installation and testing.

Related videos