ACH580-04 DRIVES

High power drive module for cabinet builders

COMPACT DRIVE MODULE FOR CABINET INTEGRATION

The ACH580-04 drive modules are designed for seamless integration into custom cabinets, offering a high-quality, cost-effective solution for cabinet builders and system integrators. 

 

Simplify your setup with a pedestal on wheels and ramp, making installation and commissioning straightforward. Experience reliable, high-power performance in a compact size with the ACH580-04 drive modules.

TECHNICAL DATA

The ABB ACH580 series offers wall-mounted and cabinet-built HVAC drives, including ultra-low harmonic variants, ensuring optimal performance and energy efficiency across various applications.

Up to 500 kW

wide power range all the way from 250 kW

Up to 480 V

wide voltage range all the way from 380 V

Presenting as standard IP00 & IP20

enclosure classes

KEY BENEFITS

The ABB ACH580 drive series is designed to seamlessly integrate with all your HVAC systems, providing unmatched performance, flexibility, and support to meet your operational needs globally.

Compact design

Optimized for minimal space usage in cabinets, making it ideal for tight installations.

Flexible installation

The control unit can be mounted inside or outside the module, allowing for versatile placement of I/O terminals.

High power

Provides substantial power output despite its compact size, ensuring efficient performance.

Easy connections

Power input on the top and output on the bottom streamline the wiring process for cabinet builders.

Serviceability

Designed with easy maintenance and servicing in mind, including a pedestal on wheels and ramp for convenience.

Enhanced protection

Available with IP20 rating and additional finger shrouds for increased safety and compliance.

RELATED VIDEOS