ACH580-07 drives

Effortless process automation in a ready-made cabinet.

Effortless process automation in a ready-made cabinet

The ACH580-07 drive embodies effortless process automation with its ready-made cabinet design. Its smartly designed cooling system and accessible components ensure long-term performance and ease of maintenance, even in demanding environments.

 

Enjoy streamlined operation and dependable control for a wide range of AC motors, all in a compact, factory-tested solution.

Technical data

The ABB ACH580 series offers wall-mounted and cabinet-built HVAC drives, including ultra-low harmonic variants, ensuring optimal performance and energy efficiency across various applications.

Up to 500 kW

wide power range all the way from 75 kW

Up to 480 V

wide voltage range all the way from 380 V

Presenting as standard IP21, IP42 & IP54

enclosure classes

Key benefits

The ABB ACH580 drive series is designed to seamlessly integrate with all your HVAC systems, providing unmatched performance, flexibility, and support to meet your operational needs globally.

Ready-to-use

Readily available with a standard design, ensuring quick deployment and installation.

Easy maintenance

Smartly positioned components and accessible parts simplify maintenance and extend the drive's lifespan.

Certified reliability

The cabinet undergoes EMC and thermal testing with certified results, guaranteeing dependable performance.

Environmentally adaptable

A unique cooling system enables reliable operation even in harsh environments.

Customizable space

Empty cabinet options allow for flexible installation of additional devices like PLCs or bypass systems.

Factory testing

ABB offers a factory acceptance test (FAT), including remote or visual inspections, to ensure the solution meets specifications.

Related videos