ACS880-04F FLANGE-MOUNTED DRIVE MODULES
Compact flange-mounted drive modules specially designed for outdoor cabinet installations in harsh environment conditions.
OPTIMIZED CABINET ASSEMBLY FOR HARSH ENVIRONMENTS
Flange-mounted drive modules are designed for outdoor cabinet installations in harsh environments where dust and other impurities are present. Flange mounting helps you simplify cabinet design, reduce its size and lower investment costs.
In flange mounting (push through), the drive is installed from a flange onto a cabinet wall so that the heatsink is outside the cabinet. This way, the air flows through the drive control section, and the heatsink is separated. As only the control section is inside the cabinet, less heat is generated within the cabinet. Lower heat load in the cabinet improves system reliability. With the reduced need for cooling air, smaller fans or heat exchanger units can be used, and the need for cabinet filter maintenance is reduced.
eCatalog: Smarter product selection starts here
Discover, compare, and evaluate products with ease. The eCatalog gives you instant access to accurate, up-to-date product information, helping you quickly identify the right solution, reduce specification errors, and move from exploration to purchase with confidence.
TECHNICAL DATA
Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.
Up to 710 kW / 950 HP
<p>wide power range all the way from 200 kw / 275HP</p>Up to 690 V
<p>wide voltage range all the way from 380 V</p>Presenting IP55/UL Type 12
<p>enclosure classes</p>Up to 9 years
<p>maintenance interval</p>KEY BENEFITS
The ACS880 industrial drive modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.