ACS880-04FXT flange mounted single drive module packages

Flange (push through) mounting is designed for outdoor cabinet and harsh environment installations where dust and other impurities are present and there is no possibility to have cooled e-room.

Optimized design for cabinet assembly

ACS880-04FXT consist of two parallel connected ACS880-04F single drive modules with common DC bus extending the power range up to 1200 kW. The package comes with an external control unit which has three slots for option modules, such as I/O extension and fieldbus adapter modules. ACS880-FXT is specifically designed for machine builders and systems integrators for optimized cabinet assembly.

Flange (push through) mounting is designed for outdoor cabinet and harsh environment installations where dust and other impurities are present. It enables simplified and cost-efficient cabinet installation by reducing the need for cooling inside the cabinet.

Technical data

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 1200 kW

wide power range all the way from 400kW

Up to 690 V

wide voltage range all the way from 400 V

Presenting IP00, IP20 with optional shrouds

enclosure class

Up to 9 years

maintenance interval

Key benefits

The ACS880 industrial drive modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.

Efficient cooling solution

IP55 heat sink makes the drive suitable for harsh environments where cooled space is not an option.

Flexible installation

Flexible mounting and cabling directions enable adaptation to various cabinet enclosures

Reduced installation space

Compact package with all the essential features built-in.

Easy cabinet design and assembly

Optimized design for easy cabinet assembly with wheels for easy maneuvering.

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanched direct torque control (DTC)

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety

Clone your drive

Easy drive commissioning and replacement with removable memory unit that enables to create an exact copy of the original one

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

Related videos