ACS880-04XT AND HIGH POWER SINGLE DRIVE MODULE PACKAGES

High power module packages with parallel connected drive modules for extended the power range up to 2200 kW.

SIMPLICITY FOR CABINET ASSEMBLY

When you need higher power than what can be delivered by a single drive module, we offer module packages.

 

All the possibilities are unlimited for industries such as metals, oil and gas, mining, marine, offshore, material handling, pulp and paper, automotive, food and beverage, cement, power, water and wastewater.

 

ACS880-04XT consist of two parallel connected ACS880-04 single drive modules with common DC bus extending the power range up to 1200 kW. The package comes with an external control unit which has three slots for option modules, such as I/O extension and fieldbus adapter modules. ACS880-XT is specifically designed for machine builders and systems integrators for optimized cabinet assembly.

 

eCatalog: Smarter product selection starts here
Discover, compare, and evaluate products with ease. The eCatalog gives you instant access to accurate, up-to-date product information, helping you quickly identify the right solution, reduce specification errors, and move from exploration to purchase with confidence.

TECHNICAL DATA

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 1200 kW

wide power range all the way from 400kW

Up to 690 V

wide voltage range all the way from 400 V

Presenting IP00 and IP20

enclosure class

Up to 9 years

maintenance interval

KEY BENEFITS

The ACS880 industrial drive modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.

Flexible installation

Flexible mounting and cabling directions enable adaptation to various cabinet enclosures.

Reduced installation space

Compact package with all the essential features built-in.

Easy cabinet design and assembly

Optimized design for easy cabinet assembly with wheels for easy maneuvering.

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval.

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanced direct torque control (DTC).

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols.

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety.

Clone your drive

Easy drive commissioning and replacement with removable memory unit that enables to create an exact copy of the original one.

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support.

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

RELATED VIDEOS