ACS880-304LC liquid-cooled diode supply modules

Built on our all-compatible architecture these diode supply units convert three-phase AC voltage to DC voltage in non-regenerative drive systems.

For non-regenerative drive systems

Built on our all-compatible architecture these diode supply units convert three-phase AC voltage to DC voltage in non-regenerative drive systems. The modules are specifically constructed to save space, cabling, and installation costs. There are two different diode supply unit types in the offering: an uncontrolled diode bridge (frame D8D) and a half-controlled diode supply module (frame D8T). The main difference between the types is controllability.

The uncontrolled diode bridge is typically used in single drive configurations and it is designed to be connected to a dedicated supply transformer which acts as an AC choke. These configurations are typical e.g. in Mining, Tunnel Boring and in Marine segments, where a dedicated transformer supplies energy for one large application, like a conveyor, a boring machine or a propulsion or thruster application. The uncontrolled diode bridge is extremely compact, which enables even smaller cabinets or enclosures than ever before. Module integration into low-height enclosures is also easy to do.

The half-controlled diode supply module is typically used in multidrive configurations, it has in-built AC chokes for harmonics mitigation and in-built thyristors to charge the inverters connected to the common DC bus. The unit has everything in-built, there is no need for additional external components.

Technical data

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 7027 kVA

wide power range all the way from 585 kVA

Up to 690 V

wide voltage range all the way from 380 V

Presenting IP20/UL Type Open

enclosure class

LESS THAN 3%

harmonic content

GUARANTEES 100%

motor voltage in all conditions due to voltage boost capability

Up to 9 years

maintenance interval

Key benefits

The ACS880 industrial drive modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.

Clean supply network

Total harmonic current distortion typically <3% in nominal situation and undistorted network

Flexible installation

Flexible mounting and cabling directions enable adaptation to various cabinet enclosures

Reduced installation space

The most compact design on the market with side-by-side mounting capability

Easy cabinet design and assembly

A large variety of support materials, accessories and assistance available

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanched direct torque control (DTC)

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety

Clone your drive

Easy drive commissioning and replacement with removable memory unit that enables to create an exact copy of the original one

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

Related videos