ACS880-34 ULTRA-LOW HARMONIC SINGLE DRIVE MODULES

Optimize your cabinet building by managing and controlling harmonics with advanced ultra-low harmonic single drive modules.

SIMPLIFIED CABINET BUILDING WITH BUILT-IN HARMONICS MITIGATION

Produce exceptionally low harmonic content and exceed the low harmonic requirements with compact ACS880-34 drive modules. They have everything built-in for harmonics mitigation including an active supply unit and integrated low harmonic line filter. So there is no need for external filters, multi-pulse arrangements or special transformers. By managing and controlling harmonics, the ACS880-34 reaches unity power factor.

These modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.

 

eCatalog: Smarter product selection starts here
Discover, compare, and evaluate products with ease. The eCatalog gives you instant access to accurate, up-to-date product information, helping you quickly identify the right solution, reduce specification errors, and move from exploration to purchase with confidence.

TECHNICAL DATA

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 400 kW/450 HP

wide power range all the way from 110 kw/150 HP

Up to 690 V

wide voltage range all the way from 380 V

Presenting IP20/UL Type Open

enclosure class

LESS THAN 3%

harmonic content

GUARANTEES 100%

motor voltage in all conditions due to voltage boost capability

Up to 9 years

maintenance interval

KEY BENEFITS

The ACS880 industrial drive modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.

Clean supply network

Total harmonic current distortion typically <3% in nominal situation and undistorted network.

Flexible installation

Flexible mounting and cabling directions enable adaptation to various cabinet enclosures.

Reduced installation space

The most compact design on the market with side-by-side mounting capability.

Easy cabinet design and assembly

A large variety of support materials, accessories and assistance available.

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval.

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanced Direct Torque Control (DTC).

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols.

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety.

Clone your drive

Easily commission and replace drives with a removable memory unit that allows you to create an exact copy of the original drive.

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support.

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

RELATED VIDEOS