ACS880-604 BRAKE UNITS

Brake choppers and brake units are used for resistor braking. They handle the energy generated by decelerating motors for example in emergency stopping.

SIMPLIFIED CABINET BUILDING WITH BUILT-IN HARMONICS MITIGATION

Produce exceptionally low harmonic content and exceed the requirements set by low harmonic requirements with compact ACS880-34 drive modules. They have everything built-in for harmonics mitigation including an active supply unit and integrated low harmonic line filter. So there is no need for external filters, multi-pulse arrangements or special transformers. By managing and controlling harmonics, the ACS880-34 reaches unity power factor.

These modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.

 

eCatalog: Smarter product selection starts here
Discover, compare, and evaluate products with ease. The eCatalog gives you instant access to accurate, up-to-date product information, helping you quickly identify the right solution, reduce specification errors, and move from exploration to purchase with confidence.

TECHNICAL DATA

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 400 kW/450 HP

wide power range all the way from 110 kw/150 HP

Up to 690 V

wide voltage range all the way from 380 V

Presenting IP20/UL Type Open

enclosure class

LESS THAN 3%

harmonic content

GUARANTEES 100%

motor voltage in all conditions due to voltage boost capability

Up to 9 years

maintenance interval

KEY BENEFITS

The ACS880 industrial drive modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.

Clean supply network

Total harmonic current distortion typically <3% in nominal situation and undistorted network

Flexible installation

Flexible mounting and cabling directions enable adaptation to various cabinet enclosures

Reduced installation space

The most compact design on the market with side-by-side mounting capability

Easy cabinet design and assembly

A large variety of support materials, accessories and assistance available

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanched direct torque control (DTC)

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety

Clone your drive

Easy drive commissioning and replacement with removable memory unit that enables to create an exact copy of the original one

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

RELATED VIDEOS