ACS880-207LC LIQUID-COOLED IGBT SUPPLY UNITS
Built on our all-compatible architecture these liquid-cooled IGBT supply units are used in common DC bus drive system to convert three-phase AC voltage to DC voltage.
CAPTURE AND UTILIZE BRAKING ENERGY IN COMMON DC BUS DRIVE SYSTEMS
By capturing braking energy, the ACS880-207LC enables significant energy savings by feeding regenerated power back to the network for use by other equipment. Built on ABB’s all-compatible architecture, this liquid-cooled IGBT supply unit converts AC to DC voltage for use in common DC bus drive systems. Equipped with active IGBT and low harmonic LCL filters, it ensures low harmonic content, unity power factor, and voltage boosting capabilities, even under nominal conditions. It also offers Optimal Grid Control for grid conversion and power factor correction
eCatalog: Smarter product selection starts here
Discover, compare, and evaluate products with ease. The eCatalog gives you instant access to accurate, up-to-date product information, helping you quickly identify the right solution, reduce specification errors, and move from exploration to purchase with confidence.
TECHNICAL DATA
ACS880 multidrives offer a wide selection of pre-defined options, which include the typical requirements of different industries. ACS880 multidrives provide flexibility to ensure that even the larger drive can be be modified to meet space requirements/ to fit to available space on installation site.
Up to 6944 kVA
wide power range all the way from 230 kVAUp to 690V
voltage range from 500Presenting IP42 & IP54
enclosure classesUp to 9 years
maintenace intervalKEY BENEFITS
The compact and robust ACS880 liquid-cooled drives with direct liquid cooling are an ultimate solution for various applications where space savings, silent operation or durability in harsh environments is a must.