ACS880-607 BRAKE UNIT

Brake choppers and brake units are used for resistor braking. They handle the energy generated by decelerating motors for example in emergency stopping.

BRAKE CHOPPERS AND BRAKE UNITS

Brake unit is used for resistor braking. It handles the energy generated by decelerating motors for example in emergency stopping. Whenever the voltage in the common DC bus exceeds a certain limit, a braking chopper connects the bus to a braking resistor. Offering includes 1-phase brake unit and 3-phase dynamic brake unit (DBU) which utilizes R8i modules.

 

There is two different braking concepts. The main difference between the concepts is controllability:

  1. One-phase brake chopper, on-off controlled (no modulation), brake current depends only on the resistance of the brake resistor. Compact and cost efficient. Used mostly in single drives.

Three-phase brake unit with modulating control. Brake current/power is controlled. Used mostly in multidrives.

 

eCatalog: Smarter product selection starts here
Discover, compare, and evaluate products with ease. The eCatalog gives you instant access to accurate, up-to-date product information, helping you quickly identify the right solution, reduce specification errors, and move from exploration to purchase with confidence.

TECHNICAL DATA

ACS880 multidrives offer a wide selection of pre-defined options, which include the typical requirements of different industries. ACS880 multidrives provide flexibility to ensure that even the larger drive can be be modified to meet space requirements/ to fit to available space on installation site.

Up to 6500kW

wide power range all the way from 54kW

Up to 690V

wide voltage range all the way from 400

Presenting IP22, IP42 & IP54

enclosure classes

Up to 9 years

maintenace interval

KEY BENEFITS

The all-compatible multidrives comes with various types of supply units including diode supply units and regenerative supply units and they are available as air and liquid cooled versions. Single supply and DC bus arrangement with several inverters reduce line power and system size. Utilize premium control of virtually any type of AC motor with direct torque control (DTC), including induction and permanent magnet motors and synchronous machines.

Dynamic braking control

Features 1-phase on/off brake choppers and 3-phase dynamically controlled brake units, ensuring efficient energy dissipation and optimized braking control.

Common DC bus compatibility

Its modular design allows for easy integration and scalability, making it adaptable for various industrial applications, from single drives to multidrives​.

Modular design

Customizable and scalable architecture to meet various power requirements.

Flexible installation

Suitable for multiple industries and can be integrated into various systems.

RELATED VIDEOS