ACS880-07CLC CABINET-BUILT LIQUID-COOLED SINGLE DRIVES

Extremely compact design focused on marine use. Totally enclosed cabinet structure makes the ACS880 liquid-cooled drives perfect for harsh environmental conditions.

EXTREMELY COMPACT DESIGN FOCUSED ON MARINE USE

Built on ABB’s all-compatible drives architecture cabinet-built drives have a wide range of standard and optional features, saving installation space and time.

 

With completely liquid cooled cabinet our cabinet can be installed in any invironment without a need for a single air filter change. Enjoy premium control of virtually any type of AC motor with direct torque control (DTC),including permanent magnet motors and synchronous reluctance motors.

 

ACS880-07CLC is available in 6-, 12- or 24-pulse diode configurations, offering balance between cost and harmonics.

 

eCatalog: Smarter product selection starts here
Discover, compare, and evaluate products with ease. The eCatalog gives you instant access to accurate, up-to-date product information, helping you quickly identify the right solution, reduce specification errors, and move from exploration to purchase with confidence.

TECHNICAL DATA

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 6000 kW / 8045 HP

<p>wide power range all the way from 0.55 kw / 0.75 HP</p>

Available for 690 V

<p>voltage level</p>

Presenting IP42 & IP54

<p>enclosure classes</p>

Up to 9 years

<p>maintenance interval</p>

KEY BENEFITS

ABB ACS880 single drives are compatible with virtually all of your processes, automation systems, users and business requirements. ABB's benchmark of performance, expertise and quality, serving you locally on a global scale.

Marine approved

Marine type approved single drives available as an option.

Optimized for marine use

This cabinet has extremely compact design focused specifically for marine use. With 6-, 12- or 24-pulse solutions it offers balance between cost and harmonics.

Advanced liquid cooling

The liquid-cooled design has now air flow into the cabinet, which minimizes noise and makes the drive suitable for sensitive environments. ACS-07CLC footprint is smaller than standard liquid cooled cabinet.

Everything in one package

All the essential features are built in a stand alone drive.

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval.

Flexible for your needs

The ACS880 offers flexible hardware and software to meet your specific needs, from ready-made to engineered-to-order drives.

Precise motor control

Precise speed and torque control for virtually all motor types and applications with ABB’s signature direct torque control (DTC).

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols.

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety.

Clone your drive

Easy drive commissioning and replacement with removable memory unit that enables to create an exact copy of the original one.

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support.

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

RELATED VIDEOS