ACS880-07V STANDARDIZED CABINET-BUILT SINGLE DRIVES

Designed around the needs of today's most common industrial requirements, ACS880-07V delivers ABB performance, reliability, and ease of use in a streamlined solution.​

PERFORMANCE AND RELIABILITY – STREAMLINED FOR STANDARD INDUSTRIAL APPLICATIONS

Built on proven ACS880 technology, the ACS880-07V standardized cabinet-built single drive delivers ABB's trusted performance and reliability in a simplified, ready-defined solution. Designed for common industrial applications that do not require extensive customization, it streamlines product selection, engineering, and deployment while maintaining the same drive platform, control capabilities, and quality standards as the ACS880-07. With a focused option set, standardized cabinet construction, and ABB's global support network, the ACS880-07V helps reduce project complexity, accelerate delivery, and ensure dependable operation throughout the drive lifecycle.

 

eCatalog: Smarter product selection starts here
Discover, compare, and evaluate products with ease. The eCatalog gives you instant access to accurate, up-to-date product information, helping you quickly identify the right solution, reduce specification errors, and move from exploration to purchase with confidence.

TECHNICAL DATA

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 710 kW / 950 HP

<p>wide power range all the way from 45 kW / 60 HP</p>

Up to 690 V

<p>wide voltage range all the way from 400 V</p>

Presenting IP22, IP42 & IP54

<p>enclosure classes</p>

Built-in safety features STO (SIL3)

<p>as a standard</p>

KEY BENEFITS

<p>ABB ACS880 single drives are compatible with virtually all of your processes, automation systems, users and business requirements. ABB's benchmark of performance, expertise and quality, serving you locally on a global scale.</p>

Built on proven technology

<p>Designed on ABB’s common drives architecture, for ease of use throughout the lifecycle of the drive.</p>

Certified cyber security

<p>Security built in at every level safeguards your drive and data throughout its lifecycle.</p>

Everything in one package

<p>All the essential features are built in a stand alone drive.</p>

Simple to install

<p>The “all inside” design helps to cut engineering and assembly time, as well as to reduce equipment costs and the risk of errors.</p>

Robust design

<p>Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval.</p>

Less complexity, more productivity

<p>Thanks to optimized cabinet design and carefully selected options, it allows faster and easier selection, simplified deployment and faster project turnaround.&nbsp;</p>

Precise motor control

<p>Precise speed and torque control for virtually all motor types and applications with ABB’s signature direct torque control (DTC).</p>

Advanced communication

<p>Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols.</p>

Built-in safety features

<p>Safe Torque Off (STO) as a standard providing basic safety functionality with SIL3 level.</p>

Clone your drive

<p>Easy drive commissioning and replacement with removable memory unit that enables to create an exact copy of the original one.</p>

Easy to use

<p>Simplicity from drive selection to commissioning thanks to various built-in features and extensive support.</p>

Carefree operation

<p>Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.</p>

RELATED VIDEOS