ACS880-17LC LIQUID-COOLED CABINET-BUILT REGENERATIVE SINGLE DRIVES

The very compact liquid cooled ACS880-17LC captures and utilizes braking energy which results in cost savings for the user. It is an ultimate solution for various applications where space savings, silent operation or durability in harsh environments is a must.

CAPTURE AND UTILIZE BRAKING ENERGY

The very compact liquid cooled ACS880-17LC captures and utilizes energy which results in cost savings for the user. With regenerative functionality, the braking energy of the motor is returned back to the drive and distributed forward to the supply network. This way, the braking energy is not wasted as heat.

 

In comparison with other braking methods, such as mechanical and resistor braking, the ACS880-17LC brings much more energy savings.

 

eCatalog: Smarter product selection starts here
Discover, compare, and evaluate products with ease. The eCatalog gives you instant access to accurate, up-to-date product information, helping you quickly identify the right solution, reduce specification errors, and move from exploration to purchase with confidence.

TECHNICAL DATA

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 6000 kW

wide power range all the way from 250 kW

Voltage level 690 V

available

Presenting IP42 & IP54

enclosure classes

Up to 9 years

maintenance interval

KEY BENEFITS

ABB ACS880 single drives are compatible with virtually all of your processes, automation systems, users and business requirements. ABB's benchmark of performance, expertise and quality, serving you locally on a global scale.

Suitable for harsh environments

Provides quiet operation ideal for space-constrained and harsh environments. The 100% liquid cooled drive is much more tolerant to airborne dust and chemical particles than air cooled drives.

Simple to install

Compact drive ensures easy installation for different environments

Advanced liquid cooling

The liquid-cooled design has now air flow into the cabinet, which minimizes noise and makes the drive suitable for sensitive environments. Footprint is 30% smaller compared to an air-cooled drive of similar power.

Marine approved

Marine type approved single drives available as an option

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval

Flexible for your needs

The ACS880 offers flexible hardware and software to meet your specific needs, from ready-made to engineered-to-order drives

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanched direct torque control (DTC)

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety

Clone your drive

Easy drive commissioning and replacement with removable memory unit that enables to create an exact copy of the original one

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

RELATED VIDEOS