ACS880-31 WALL-MOUNTED ULTRA-LOW HARMONIC SINGLE DRIVES

Everything in one compact wall-mounted ultra-low harmonic single drive to keep your network clean of harmonics.

EVERYTHING BUILT-IN FOR HARMONICS REDUCTION

ACS880 ultra-low harmonic drives offer an easy harmonic reduction method which is incorporated in the drive. No additional filters or special transformers are needed. This compact, cost-effective solution meets the strictest harmonic recommendations.

 

Compact wall-mounted drives with all important features built-in the drive help you save installation space and time. ABB’s all-compatible drives architecture offers you unprecedented levels of compatibility, flexibility and ease-of-use.

 

eCatalog: Smarter product selection starts here
Discover, compare, and evaluate products with ease. The eCatalog gives you instant access to accurate, up-to-date product information, helping you quickly identify the right solution, reduce specification errors, and move from exploration to purchase with confidence.

TECHNICAL DATA

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 110 kW / 150 HP

<p>wide power range all the way from 2.2 kw / 5 HP</p>

Up to 500 V

<p>wide voltage range all the way from 380 V</p>

AS STANDARD IP21 / UL Type 1

<p>enclosure class, IP20 &amp; IP55 / UL Type Open &amp; 12 as options</p>

LESS THAN 3%

<p>harmonic content</p>

GUARANTEES 100%

<p>motor voltage in all conditions due to voltage boost capability</p>

UP TO 9 years

<p>maintenance interval</p>

KEY BENEFITS

ABB ACS880 single drives are compatible with virtually all of your processes, automation systems, users and business requirements. ABB's benchmark of performance, expertise and quality, serving you locally on a global scale.

Clean supply network

Total harmonic current distortion typically <3% in nominal situation and undistorted network.

Minimized downtime

The drive's active supply unit is able to boost output to guarantee full motor voltage even when the supply voltage is below nominal.

Optimized cost and space

The compact drive has harmonics mitigation built-in including an active supply unit and a low harmonic line filter.

Simple to install

Compact drive ensures easy installation for different environments.

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval.

Flexible for your needs

The ACS880 offers flexible hardware and software to meet your specific needs, from ready-made solutions to customization possibilities.

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanced Direct Torque Control (DTC).

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols.

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety.

Clone your drive

Easily commission and replace drives with a removable memory unit that allows you to create an exact copy of the original drive.

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support.

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

RELATED VIDEOS