ACS880-37 CABINET-BUILT ULTRA-LOW HARMONIC SINGLE DRIVES

The compact ACS880-37 produces exceptionally low harmonic content in the drives input. By managing and controlling harmonics, the ACS880-37 reaches unity power factor.

MANAGE AND CONTROL HARMONICS WITH ALL-COMPATIBLE DRIVES

Our all-compatible low harmonic drives create less harmonics compared to drives that offer standard diode supply solutions. The compact ACS880-37 produces exceptionally low harmonic content in the drives input. This is achieved without external filters or multi-pulse transformers. By managing and controlling harmonics, the ACS880-37 reaches unity power factor. The active supply unit in the drive is able to boost output voltage, which guarantees full motor voltage even when the supply voltage is below nominal.

 

eCatalog: Smarter product selection starts here
Discover, compare, and evaluate products with ease. The eCatalog gives you instant access to accurate, up-to-date product information, helping you quickly identify the right solution, reduce specification errors, and move from exploration to purchase with confidence.

TECHNICAL DATA

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 3200 kW / 4290 HP

<p>wide power range all the way from 45 kW / 60 HP</p>

Up to 690 V

<p>wide voltage range from 400 V</p>

Presenting IP22 , IP42 and IP54

<p>enclosure classes</p>

Up to 9 years

<p>maintenance interval</p>

KEY BENEFITS

ABB ACS880 single drives are compatible with virtually all of your processes, automation systems, users and business requirements. ABB's benchmark of performance, expertise and quality, serving you locally on a global scale.

Everything in one package

All the essential features are built in a stand alone drive

Simple to install

The “all inside” design helps to cut engineering and assembly time, as well as to reduce equipment costs and the risk of errors

Advanced liquid cooling

The liquid-cooled design has now air flow into the cabinet, which minimizes noise and makes the drive suitable for sensitive environments. Footprint is 30% smaller compared to an air-cooled drive of similar power.

Marine approved

Marine approvals from various key classification bodies

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval

Flexible for your needs

The ACS880 offers flexible hardware and software to meet your specific needs, from ready-made to engineered-to-order drives

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanched direct torque control (DTC)

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety

Clone your drive

Easy drive commissioning and replacement with removable memory unit that enables to create an exact copy of the original one

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

RELATED VIDEOS