NEXTMOVE ESB-2 MOTION CONTROLLERS
NextMove ESB-2 a compact panel mount motion controller for the control of up to 8 axes - 4 servo, 4 open loop stepper.
COMPACT PANEL MOUNT MOTION CONTROLLER FOR THE CONTROL OF UP TO 8 AXES - 4 SERVO, 4 OPEN LOOP STEPPER.
NextMove ESB-2 is a compact panel mount motion controller for the control of up to 8 axes - 4 servo, 4 open loop stepper. NextMove ESB-2, coupled with Mint programming, offers a high speed and flexible motion controller. On board I/O can be used to control many parts of the machine. This can be further expanded with either ABB's range of CAN I/O modules operating over the CAN bus, or alternatively, CANopen devices conforming to the standard DS401 I/O profile.
Versatile programming is provided by means of Mint - multitasking BASIC, or the supplied ActiveX components for PC based interfaces and is compatible with our MintNC 2.5 axis CAD to motion solution.