MACHINERY DRIVES

The all-compatible machinery drives provide high performance, adaptability and dependability for machine building needs.

ULTIMATE FLEXIBILITY

ABB machinery drives deliver unmatched flexibility for diverse machine needs. Order-based configuration guarantees a perfect fit, while a vast range of standard and optional features enables unparalleled customization. Advanced programming capabilities conquer even the most complex machine challenges.

KEY BENEFITS

<p>The drives help machine builders improve machine performance and provide more added value for their customers, while reducing integration and maintenance costs.</p>

Flexible for your needs

<p>Adaptive programming allows you to develop customized logic for your drive, ensuring it perfectly suits your application.</p>

All-compatible drives portfolio

<p>Our portfolio of drives&nbsp;delivers simplicity, efficiency, and reliability across your entire operation.</p>

Safety first

<p>ABB machinery drives come standard with the Safe Torque Off function, ensuring a safe working environment.</p>

TYPICAL INDUSTRIES

Automotive, Food and beverage, Material handling, Textile, Logistics, Commercial appliance, Lumber and wood, Rubber and plastics, Cranes and hoists, Glass, ceramic and stone, Other machines

EXPERTISE AND TECHNOLOGY

Energy efficiency

Nearly 70 percent of all electrical energy in industry is used to power motors. They enable applications to run in an industry process, such as pumps moving liquids, or fans moving air. Lowering CO₂ emissions and increasing energy efficiency is critical for our planet, but also for ensuring stable and productive industry operations.

Digital offering

Our award-winning digital solutions enable partners and end-users to become better in their business. Simple as that.

Reliability

ABB has a comprehensive range of reliable, energy efficient low voltage and medium voltage drives, along with energy efficient motors and generators, all complemented by services. Backed by years of rigorous testing, ABB drives and industry-leading expertise ensure peak performance and minimized maintenance costs—delivering reliability you can trust.

Functional safety

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package. Safe connection between drive and PLC can be established using PROFIsafe or CIP safety protocols. This is enabled using optional safety functions modules.

Ecodesign directive

There is rapidly growing demand worldwide for more efficient products to cut energy consumption, reduce emissions and help to build a more sustainable future. The Ecodesign regulation (EU) 2019/1781 is an effective way to improve the environmental performance of products by setting minimum energy efficiency requirements for low voltage induction motors and variable speed drives.

All-compatible drives portfolio

There are many things to evaluate when investing in a variable speed drive or other piece automation. At the end you should be able to make a well-informed decision considering both the short-term investment and the long-term cost of ownership.

Direct Torque Control (DTC)

Variable-speed drives have enabled unprecedented performance in electric motors and delivered dramatic energy savings by matching motor speed and torque to actual requirements of the driven load.

Harmonics

Harmonics pollute the electrical network and make equipment connected to it behave erratically. Harmonics can cause damage to sensitive electronics, interference in communication equipment, and false readings on measurement devices. Harmonics can trip circuit breakers, blow fuses and cause capacitor failures.

DISCOVER YOUR DRIVE SOLUTION

  1. Select your industry & choose your application

    Discover how ABB Motors and Drives seamlessly integrate into your industry and application, boosting energy efficiency along the way.

  2. Find the right motor & drive

    Utilizing our Drive & Motor selector, we can assist you in discovering the ideal solution tailored to your needs, guided by your specific specifications. Simply choose your country, industry, application, and power level.

  3. Ease of use with ABB Digital Tools & connectivity

    Enhance the core functionality and data transfer capabilities of the drives by incorporating fieldbus adapters, safety function modules, human-machine interfaces, and peripheral options.

  4. Contact us or find a partner

    Our global network of salespeople and channel partners is dedicated to supporting you with your application wherever you are in the world.

  5. Our expertise at your service

    ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.