ACS180 drives

Everything you need, nothing you don’t. Compact and easy like a micro drive, with great performance and reliability to meet the quality demands of machine builders seeking simplicity and efficiency without compromise.​

Reliable operations and essential machine control​

The ACS180 machinery drive delivers reliable operation and essential control for machine builders in a compact footprint. Everything you need, nothing you don’t - quality you expect from ABB in a simple, essential package for machinery applications.​

Technical data

The ACS180 machinery drive is equipped with all essential features in a single, compact package, simplifying ordering and delivery while reducing commissioning costs.​

Up to 22 kW

wide power range all the way from 0.25 kw

Up to 480 V

wide voltage range all the way from 200 V

PRESENTING IP20

enclosure classes

EMC FILTERS FOR C2, C3, or C4

category

Key benefits

The ACS180 is an all-compatible ABB machinery drive ideal for compact machines. This cost-effective and compact drive is optimized for machine builders requiring ease of use and reliable machine performance.

Reliable (even) in harsh conditions

Coated circuit boards, optimized airflow, 50°C ratings, and up to 60°C with derating ensure reliable operation even in harsh conditions.

Space saver

The ACS180's compact size allows for effortless side-by-side integration in space-constrained enclosures.​

Handles heavy and light workloads

With a single ACS180, you get the flexibility to manage both heavy and light overloadability in your applications.

Serves diverse motors

The ACS180 seamlessly supports both induction and permanent magnet motors, providing you with motor control options to suit your specific needs.

Excellent motor control

Supports sensorless vector control for precise torque without an encoder and offers adaptive programming to meet customer needs.​

Saves energy

The ACS180's built-in energy optimization function automatically adjusts motor flux reducing motor current, saving energy, and keeping operations quiet.

Effortless communication

Connect effortlessly to your industrial network and PLCs with the ACS180's standard Modbus RTU interface.

Remote connectivity

Monitor, adjust, and optimize drive parameters wirelessly with the Bluetooth control panel.

Noise reduction

Protect your equipment and environment with the ACS180-04S's built-in EMC filter. Reduce cost by eliminating the need for external filters

Flexible for your needs

Adaptive programming allows you to develop customized logic for your drive, ensuring it perfectly suits your application.

All-compatible drives portfolio

Simplify your operation with ABB all-compatible drives. One platform, one set of tools, countless possibilities.

Safety first

ABB machinery drives come standard with the Safe Torque Off function, ensuring a safe working environment.

Digital tools and connectivity

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.

Related videos

Related content

Motors and Generators

Welcome to ABB's Motors and Generators, your ultimate destination for high-efficiency motors and dependable power generators.

PLC Automation

ABB's AC500 PLC is a proven technology for industries, infrastructure and machine builders, enabling advanced solutions in customer target applications.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

All-compatible drives portfolio

There are many things to evaluate when investing in a variable speed drive or other piece automation. At the end you should be able to make a well-informed decision considering both the short-term investment and the long-term cost of ownership.

DTC: premium motor control technology

Variable-speed drives (VSDs) have enabled unprecedented performance in electric motors and delivered dramatic energy savings by matching motor speed and torque to actual requirements of the driven load.

Harmonics

Harmonics pollute the electrical network and make equipment connected to it behave erratically. Harmonics can cause damage to sensitive electronics, interference in communication equipment, and false readings on measurement devices.

Functional safety

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package.