ACS255 DRIVES (FOR US MARKET ONLY)

Compact, rugged micro drives with versatile mounting options, offering expanded voltage ranges and enhanced environmental protection for a wide range of basic industrial applications for the US market.

ROBUST SIMPLICITY

The ACS255 micro drive combines ease of use with robust performance, featuring a simple interface for quick setup and embedded Modbus RTU for seamless integration.

 

Its IP66-rated enclosure ensures reliable operation in harsh environments, while flexible mounting options and a broad voltage range provide versatility for various industrial applications.

TECHNICAL DATA

Featuring an intuitive interface for quick setup, built-in Modbus RTU for seamless connectivity, and durable construction for harsh environments, the ACS255 delivers efficiency and reliability for a wide range of applications.

Up to 15 kW / 20 HP

<p>wide power range all the way from 0.37 kw / 0.5 HP</p>

Up to 600 V

<p>wide voltage range all the way from 115 V</p>

Up to IP20 & IP66

<p>enclosure classes</p>

KEY BENEFITS

The ABB ACS255 micro drive seamlessly integrates with your industrial applications, offering effortless setup and reliable performance. It sets the standard for versatility and ease of use, providing a tailored solution that meets your needs both locally and globally.

Global range

Full voltage coverage from 115V to 600V in IP66 drives supports diverse applications worldwide.

Robust protection

IP66 enclosure with optional controls ensures durability and operational reliability in demanding conditions.

Flexible connectivity

Embedded Modbus RTU and RJ45 port provide versatile communication options and easy parameter transfer.

Easy commissioning

Integrated keypad and display simplify setup, reducing time and labor costs for rapid deployment.

Quick installation

Feed-through wiring and flexible mounting options streamline panel integration and reduce setup costs.

Powerful performance

600V ratings in both IP20 and IP66 enclosures offer high overload capacity and enhanced safety features.

DIGITAL TOOLS AND CONNECTIVITY

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.

RELATED VIDEOS

\

RELATED CONTENT

Motors and Generators

Welcome to ABB's Motors and Generators, your ultimate destination for high-efficiency motors and dependable power generators.

PLC Automation

ABB's AC500 PLC is a proven technology for industries, infrastructure and machine builders, enabling advanced solutions in customer target applications.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

All-compatible drives portfolio

There are many things to evaluate when investing in a variable speed drive or other piece automation. At the end you should be able to make a well-informed decision considering both the short-term investment and the long-term cost of ownership.

DTC: premium motor control technology

Variable-speed drives (VSDs) have enabled unprecedented performance in electric motors and delivered dramatic energy savings by matching motor speed and torque to actual requirements of the driven load.

Harmonics

Harmonics pollute the electrical network and make equipment connected to it behave erratically. Harmonics can cause damage to sensitive electronics, interference in communication equipment, and false readings on measurement devices.

Functional safety

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package.