SERVO PRODUCTS
Extensive range of the motion and machine control solutions for the diverse industrial applications
POWERING MACHINE INNOVATIONS
ABB servo products provide an extensive range of the motion and machine control solutions for the diverse industrial applications such as Packaging, Textile, Printing, Food and Beverage, Electronics and Electrical. With the global business network and professional technical competence, we help the system integrators, OEMs and end users reduce the energy consumption, increase the equipment uptime and thus minimize the maintenance and increase the productivity.
ABB provides a range of servo products. The flexible combination between the drives and motors provide a complete motion solution for machine automation. Our offering contains Servo drives and Servo motors.
HIGHLIGHTS OF THE SERVO DRIVE AND MOTOR PACKAGES
Low cost
The package provides a lower cost of ownership through the efficient installation, commissioning, operation and maintenance. ABB's global service and support network provide high quality after sales service.Easy to use
The configuration, tuning and motion programming can be simplified by the commissioning tool when you use the optional motion programming function.Excellent servo performance
The package can operate with PTI control, analog control, or one of the selectable built-in Ethernet protocols. The optimized performance meets high positioning accuracy requirements and improves the production efficiency.Reliable operation
Optimized design and sufficient component reliability testing ensure the quality of the system. Rich protection functions ensure the safety of the system.Flexibility
Flexible connectivity with Ethernet and motor feedback technologies is highly integrated and optimized for demanding motion applications.Convenient commissioning
With the smart commissioning tools, users can complete the commissioning of drives easily and quickly. The tool can connect to more than one drive at the same time, improving the commissioning efficiency.TYPICAL INDUSTRIES
Packaging, Textile, Printing, Food and beverage, Electronics, Electrical