DSM SERVO MOTORS
General-purpose servo motor with high-performance
SIMPLE BUT EFFECTIVE, THE HIGH-QUALITY CHOICE
The DSM servo motor is used together with the E530 servo drive. It offers various options including brake, oil seal, and encoder type, which provides flexible choices for customers. The 5 pole-pairs design makes it more compact in structure and effectively reduce the cogging torque.
TECHNICAL DATA
Motor rated power range covering 0.05 kW to 7.5 kW
satisfying most applicationsProtection degree IP67
increasing the reliability of the motor (shaft and connectors excluded)Resolution 23 bits
providing higher positioning accuracyTECHNOLOGY HIGHLIGHTS
The DSM servo motor is a high performance servo motor. The rated power range of the motor is 0.05 kW to 7.5 kW and the rated torque range is 0.16 Nm to 48 Nm. The motors are available in six flange sizes: 40 mm, 60 mm, 80 mm, 100 mm, 130 mm and 180 mm. The motors with flange sizes of 40 mm to 80 mm are equipped with cable outlet type connectors, while the motors with flange sizes of 100 mm to 180 mm are equipped with military connectors. ABB provides the standard preassembled cables, which make the connection more convenient.