E-SERIES SERVO MOTORS
Dynamic performance, compact design with absolute feedback as standard to maximise machine productivity
ECONOMIC SERVO MOTORS WITH HIGH PERFORMANCE
Thanks to its high torque density, the eSM servo motor is perfect for highly dynamic, precision motion. You can choose a single-turn or multi-turn high resolution absolute encoder to match the application requirements.
The power range of the eSM motor is 100 W to 7.5 kW, in five nominal flange sizes from 40 mm to 180 mm. The motors are available with an optional brake and have a degree of protection of IP67 except the shaft opening and connectors. The motors with frame sizes of 40, 60 and 80 are equipped with cable outlet type connectors which are convenient for connecting. The motors with frame sizes of 130 and 220 are equipped with socket type connectors which are safe and reliable.
TECHNICAL DATA
up to 480 V AC
three-phase operation voltageUp to 15 kW
rated powerUp to 220 mm
flange sizeTECHNOLOGY HIGHLIGHTS
Thanks to its high torque density, the eSM servo motor is perfect for highly dynamic, precision motion. You can choose a single-turn or multi-turn high resolution absolute encoder to match the application requirements. The power range of the eSM motor is 100 W to 7.5 kW, in five nominal flange sizes from 40 mm to 180 mm. The motors are available with an optional brake and have a degree of protection of IP67 except the shaft opening and connectors. The motors with frame sizes of 40, 60 and 80 are equipped with cable outlet type connectors which are convenient for connecting. The motors with frame sizes of 130 and 220 are equipped with socket type connectors which are safe and reliable.