HDS servo motors

Servo motors with superior performance and reliability

Economic servo motors with high performance

Thanks to its high torque density, the eSM servo motor is perfect for highly dynamic, precision motion. You can choose a single-turn or multi-turn high resolution absolute encoder to match the application requirements.

 

The power range of the eSM motor is 100 W to 7.5 kW, in five nominal flange sizes from 40 mm to 180 mm. The motors are available with an optional brake and have a degree of protection of IP67 except the shaft opening and connectors. The motors with frame sizes of 40, 60 and 80 are equipped with cable outlet type connectors which are convenient for connecting. The motors with frame sizes of 130 and 220 are equipped with socket type connectors which are safe and reliable.

Technical data

up to 480 V AC

three-phase operation voltage

Up to 20 kW

rated power

Up to 240 mm

flange size

Technology highlights

Thanks to its high torque density, the eSM servo motor is perfect for highly dynamic, precision motion. You can choose a single-turn or multi-turn high resolution absolute encoder to match the application requirements. The power range of the eSM motor is 100 W to 7.5 kW, in five nominal flange sizes from 40 mm to 180 mm. The motors are available with an optional brake and have a degree of protection of IP67 except the shaft opening and connectors. The motors with frame sizes of 40, 60 and 80 are equipped with cable outlet type connectors which are convenient for connecting. The motors with frame sizes of 130 and 220 are equipped with socket type connectors which are safe and reliable.

Compact and rugged brushless motors

Available in five flange sizes, 40 mm, 60 mm, 80 mm, 130 mm and 180 mm, with high torque density and quick dynamic response.

High reliability and efficiency combined

The servo motors have a high reliable, low-maintenance, and energy efficient design. Combined with the servo drives, the overall system reliability and efficiency are greatly improved.

Practical installation options

The pre-assmbled cable sets fitted for all feedback types, with or without drive interface connector, provide a flexible choice of drive connection to make installation simple.

Options and configuration

An optional 24 V holding brake is available on ESM06, ESM08, ESM13 and ESM18 motors.

Absolute precision and performance

To meet the demands of higher productivity and product quality, eSM motor digital feedback provides precise position information resulting in tighter control and lower settling times in dynamic movement. An absolute multi-turn option can eliminate homing cycles, reducing machine set-up time.

Dynamic performance

The wide ranges of the rated power from 0.2 kW to 20 kW and continuous torque from 0.6 Nm to 93 Nm provide flexible choice for you.