MOTIFLEX E180 SERVO DRIVES

Versatile servo drives with flexible Ethernet communication protocol options

VERSATILE SERVO DRIVES WITH INTEGRATED SAFETY FUNCTION FOR THE THREE-PHASE POWER NETWORK

MotiFlex e180 is a versatile servo drive with the flexible Ethernet communication protocol options. The high motion control performance, various motion control functions and excellent dependability provide the highly efficient productivity and continuously performance improvement to your manufacturing.

TECHNICAL DATA

up to 480 V AC

three-phase operation voltage

Up to 3 s

200% and 300% overload capacity

Supports HIPERFACE DSL

one cable solution

TECHNOLOGY HIGHLIGHTS

MotiFlex e180 drives deliver versatile motion control performance, capability and dependability to power machine innovations. Flexible connectivity with Ethernet and motor feedback technologies is highly integrated and optimized for demanding motion applications. With the Mint Workbench commissioning tool you can quickly and easily customize the drive to the exact control requirements of your machine.

Dual encoder

Dual encoder input for position and commutation. Provides line shaft following or dual loop control to eliminate mechanical errors.

I/O-digital and analog

I/O can be used for configurable drive functions, such as enable/disable limit switches, home sensors or provide the inputs/outputs for typical machine functions (e.g. buttons) within the Mint programming.

Two high speed registration inputs

Precise registration of print marks or product position achieved with 2 x 24 V fast isolated inputs which can be used to latch feedback device position in hardware and trigger software events locally in Mint.

HMI connection via multiple Ethernet protocols

PROFINET IO, Modbus TCP/IP and EtherNet/IP provide support for HMI, PLC or upstream communication network.

Dynamic overload

3 times overload current of the rated current maximizes available torque for dynamic acceleration to 300%. The 300% peak torque delivers a faster dynamic response.

Wide range of feedback interfaces

Drive feedback options support different serial encoders (SSI, 1V pk-pk SinCos, BiSS-B, EnDat2.1/2.2, SmartAbs, Hiperface), resolver and incremental encoders. Besides DSL encoders are supported on e180 (46 A and below) to provide the single cable solution.

Advanced motion programming

The intelligent drive offers Mint programming - a high level multitask language which is tailored for motion applications. This powerful but simple programming language is accessed by the Mint Workbench software which provides the control of the communication, logic, motion and HMI interactions.

Memory unit

The compact memory unit stores drive’s settings, parameters and application programs. With it you can prepare drive settings off-site, manage functionality levels or copy parameters from one drive to another.

Safety

Safe Torque Off (STO) SIL3 PLe is a standard feature. STO prevents torque from being applied at the motor shaft for machine safety applications. It eliminates the need of removing AC power supply in most applications, and minimizes the downtime and maximizes the machine utilization.

Flexible Ethernet connectivity

Integrated Ethernet interfaces realize the connectivity with EtherCAT, PROFINET IO and POWERLINK protocols via E1 and E2 ports (simply select the required protocol by switches on the drive). In addition, EtherNet/IP, Modbus TCP/IP and socket communication are supported via the E3 port.

Comply with the Ecodesign Regulation (EU)

The energy efficiency complies with the Ecodesign Regulation (EU) 2019/1781. Our drives play a active role in containing worldwide energy consumption and in reducing CO2 emissions.

Rotary and linear motors

Provides precision control of rotary servo motors and linear servo motors. Universal encoder interface can be simply configured by the software to support a wide range of feedback types.

SOFTWARE TOOLS

Servosize

Servosize is the selection tool for ABB servo products, supporting products such as the MotiFlex e180, MicroFlex e190, and E530 servo drives, as well as eSM, DSM, and HDS servo motors.

Servo Composer

Servo Composer is a new generation of servo intelligent commissioning tools. It can quickly connect to servo drives through the Ethernet port of a computer, allowing for convenient and efficient commissioning work.

Mint Workbench

Mint Workbench is a software tool which is designed for commissioning the motion controller NextMove, MotiFlex e180, MicroFlex e190 servo drives and eSM, HDS series servo motors.

RELATED CONTENT

MotiFlex e180 and MicroFlex e190 catalog

Detailed information about the MotiFlex e180, MicroFlex e190 series servo drives and the eSM series, HDS series and HY series servo motors.

Application examples

Programming descriptions for different communication protocols, programming methods and automation components

FAQ

Position your problems and find the solutions quickly

MicroFlex e190

Compact servo drives with flexible Ethernet communication protocol options

eSM servo motors

Economic servo motors with high performance

RELATED VIDEOS

MotiFlex e180 Feature Introduction

MicroFlex e190 Feature Introduction