ACS5000W MEDIUM VOLTAGE DRIVES
Medium voltage drives ensure reliable, safe control of high power applications, delivering efficient operation and non-stop performance over multiple years.
ENGINEERED FOR HIGH POWER, HIGH SPEED AND SPECIAL PERFORMANCE APPLICATIONS
The ACS5000W medium voltage drive delivers precise, reliable control for a wide range of high power applications, including compressors, extruders, pumps, fans, blast furnace blowers, test stands, wind tunnels, and electric‑heating DC systems. It serves many industries, with particular strength in chemical, oil & gas, and power generation thanks to its exceptionally robust design.
Capable of operating both induction and synchronous motors, the ACS5000W integrates seamlessly into complex processes, enhancing productivity and system performance. Its enhanced arc‑resistant design provides the highest level of safety for both personnel and equipment in demanding environments.
TECHNICAL DATA
UP TO 36 MW
<p>power range, all the way from 5MW for high power applications.</p>UP TO 13.8 kV
<p>output voltage range, all the way from 6.9 kV.</p>UP TO 250 Hz
<p>output frequency for low and high speed applications.</p>OVER 99%
<p>converter efficiency for maximum drive system effectiveness.</p>DEGREE OF PROTECTION IP 42
<p>for water-cooled.</p>Key Benefits
<p>The ACS5000 water-cooled medium voltage drive ensures reliable control of applications that require high powers and makes your operations efficient and safe.</p>