CRITICAL POWER GENERATORS

ABB critical power generators with best-in-class power density are a reliable solution for data centers. Easy installation and maintenance as well as ABB service expertise help maximize performance throughout the product life cycle.

RELIABLE POWER SUPPLY AND PERFORMANCE TO ENSURE SMOOTH DATA TRAFFIC

Offering 100% uptime and high power quality, ABB critical power generators are the go-to choice for the demanding needs of data centers. Custom-fit optimization is available to meet application specific requirements. Easy installation and maintenance ensure an overall low cost of ownership. Best-in-class power density means the smallest genset footprint.

These generators are designed to meet the specific requirements of data centers, including high load-acceptance, high reactance levels, low harmonics and a wide power factor range.

TECHNICAL DATA

Rated output 1375 - 3000 kVA

Rated el. Power 1100 - 2400 kWe

Rated voltage 10.5 - 11 kV

Rated current 75.6 - 165 A

Protection IP23

Cooling method IC0A1

Mounting arrangement IM1101

Standard IEC60034-1

Frequency 50 Hz

Rated speed 1500 rpm

Overspeed 1875 rpm

Power factor 0.8

KEY BENEFITS

Highest reliability and performance

Reliability and up-time are critical for data centers. Form-wound windings and VPI technology withstand stress and vibration for long-lasting performance.

Continuous data center power ratings

ABB NMG generators cover the wide range of Power Factors and support non-linear loads, high block-load capability and load characteristics.

Ideal technical features for data center needs

ABB NMG generators with CDCp rating deliver unlimited runtime and 110% overload capability for installations with a reliable utility power source.

Best-in-class power density

Minimized harmonics with optimized winding pitch for superior efficiency and smaller footprint.

Compact and easy installation

Integrated exciter, PMG, AVR and terminal boxes for simplified setup. Small footprint ideal for space-constrained data centers.

Worldwide service

Backed by ABB's worldwide service network for fast spares, repairs and replacements. Helps minimize downtime and reduce total cost of ownership.

\

RELATED GENERATOR AND LARGE MOTOR OFFERING

Generators for engines

High voltage emergency generators for emergency power (up to 8 MVA) and primary power in data centers (up to 70 MVA).

Generators for steam and gas turbines

High voltage generators for emergency power (up to 8 MVA) and primary power (up to 85 MW) in data centers.

Modular induction motors

High voltage induction motors for pumps and fans (cooling systems) and for compressors (chillers)

High voltage rib cooled motors

High voltage rib cooled motors for pumps and fans (cooling systems) and for compressors (chillers)

Synchronous condensers

Synchronous condensers for grid support and stability in data centers.