LOW VOLTAGE GENERATORS
Our range of low voltage generators is developed to better fit market demands and is available in IEC frame sizes 400, 450 and 500. The generators are ideal for supplying continuous, standby or emergency power for residential buildings, commercial premises, hospitals, schools, telecommunication facility, industrial sites and mines.
ENGINEERED FOR ADAPTABILITY TO MEET PRECISE APPLICATION REQUIREMENTS
ABB's low voltage generators offer flexible design with customizable frame paw height, shaft end, and cable entry to suit various customer needs. Designed for both OEMs and end users, our mechanical solution features a strong square frame construction and a damper connection for the top module to effectively minimize vibrations, while top-level bearing brands ensure long-lasting performance with an L10h life exceeding 50,000 hours.
TECHNICAL DATA