END-SHIELD BEARING GENERATORS

ABB high voltage (HV) end-shield bearing generators are custom designed for gen-sets on board ships or offshore platforms. They cover the power range up to 15 MVA in frame sizes 710-1120 with voltages up to 15 kV (50/60 Hz).

TAILORED SOLUTIONS DELIVERED ON TIME

With extensive experience, we provide highly customized ABB generators designed for the most demanding marine applications - delivered on schedule and within budget. Our offering includes a range of bearing solutions to meet specific tilting requirements, featuring either sleeve or antifriction bearings in rigid flange-mounted or pedestal-bearing configurations.

 

When supplied for gen-set use, the generators are always dimensionded according to customer specifications. The reactance levels are matched with the short-circuit capability of the switchboard and voltage variations requirements.

 

ABB high voltage synchronous generators are operating on a wide range of vessel types, including cruisers, car and train ferries, ice-breakers, multi-purpose tankers, LNG tankers, FPSOs, ice-going vessles, supply vessels and drilling rigs. 

 

 

TECHNICAL DATA

Power Up to 15 MVA

Shaft heights 710, 900, 1120 (mm)

Number of poles 4 - 14

Standard IEC60034, ISO 8528

Voltages up to 15 kV

Protection up to IP55

Frequency 50 Hz or 60 Hz

Cooling Totally enclosed water cooled

(IC8A1W7/TEWAC)

Ambient -50 C up to +60 C

KEY BENEFITS

Best of class efficiency and performance

With best-in-class efficiency and performance, our generator significantly reduces energy consumption - delivering substantial cost savings and enabling faster return on investment.

Quality built in

Our generators are built to IEC60034 and they comply with all international classification standards like LRS, DNV GL, BV, NK, KRS, RS, CCS, ABS, US Coast Guard and RINA.

Modular design

Thanks to its modular design and rapid adaptability, our solution enables tailored configurations for customer-specific needs - delivering optimal performance and unlocking system-level savings.

RELATED GENERATOR OFFERING

Generators for engines

ABB generators for engines cover the full power range.