DOUBLY-FED GENERATORS

The mainstream doubly-fed concept, using a high speed drivetrain, enables small generator size. It offers high system efficiency at nominal speed, because only a small converter (1/3 Pn) is needed.

HIGH EFFICIENCY, GRID SUPPORT AND MODULAR FLEXIBILITY

The DF generator (DFIG) is an asynchronous wound rotor slip ring machine where the rotor windings are connected to a converter via slip rings and brushes. The generator feeds power both from the stator and from the rotor. The doubly-fed converter (1/3 Pn) is smaller compared to a full converter, however even with this smaller converter the generator speed, power and power factor can be controlled to reach power yield with low LCoE (Levelized Cost of Energy).  The doubly-fed concept has ability to feed reactive power to support the grid and satisfy basic grid code requirements.

The proven ABB doubly-fed generators have been designed to fit most turbines used today. The standard modular structure - with both air or water cooling - can be modified for different turbine interface connections. The generator features a rigid rotor design for higher overspeed and voltage peak withstand to fit most converter designs used in the markets. The advanced ABB slip ring series is designed for long service life and easy maintenance. Customer specific generators are available by request from 2 MW up to 6 MW.

TECHNICAL DATA

Power Up to 6 MW

Shaft heights 500, 560, 630 (mm)

Number of poles 4 - 6

Standard IEC60034, IEC61400

Voltages up to 12kV

Frequency 50Hz or 60Hz

Cooling Air to air, Air to water, Open air cooled

Protection up to IP54

Bearings Antifriction

Enclosure material Welded steel

Ambient -30°C up to 50°C

KEY BENEFITS

Proven reliability - Maximized profitability

ABB is the largest worldwide supplier of electrical solutions, and the market and technology leader in generators.

Support grid code requirements

Robust straightforward construction ensures high endurance for both overspeed and reactive power production.

Modular design

Modular component structure provides great versatility, with both air and water cooling available. Customer specific modifications enable the generators to fit most turbines in use today.

Low cost of ownership

Globally identical manufacturing with high availability and over 97% efficiency.

Easy serviceability and local support

Avoid unplanned outages with uptime, efficiency and cost savings.

\

RELATED GENERATOR OFFERING

Generators for engines

ABB generators for engines cover the full power range.

Generators for steam and gas turbines

ABB steam and gas turbine generators are highly reliable in even the most demanding conditions.