HIGH SPEED INDUCTION GENERATORS

Full converter (FC) concept using standard high speed drivetrain can also be realized with asynchronous squirrel cage induction generators (SQIG) instead of the high efficiency high speed permanent magnet generators. SQIGs offer robust conventional technology with good efficiency and small size.

ROBUST AND EFFICIENT ALTERNATIVE TO PERMANENT MAGNET GENERATORS

Unlike the doubly-fed concept, the Full Converter (FC) approach routes all generated power through a full size converter. This enables complete variable speed operation and ensures advanced grid code compliance - both now and in the future - while fully separating the mechanical drivetrain from grid disturbances. With over 40 years of experience, ABB delivers proven reliability in this domain. However, implementing converters introduces significant technical challenges, particularly in electrical dimensioning and insulation design, to guarantee generators that are robust and perfectly matched to the drive system.

TECHNICAL DATA

Power Up to 5 MW and higher

Shaft heights 500, 560, 630, 710

Number of poles 4 - 6

Standard IEC60034, IEC61400

Voltages up to 3.3kV

Frequency VFD, 50Hz or 60Hz

Cooling Air to air, Air to water, Open air cooled

Protection up to IP55

Bearings Antifriction

Enclosure material Welded steel

Ambient -30°C up to 50°C

KEY BENEFITS

Proven reliability

ABB has over 40 years of experience in converter duty applications, leading to a reliable product

Fully controlled variable speed

The combination of high speed drivetrain and full converter concept ensure the best kWh production.

High efficiency and compact design

Engineered for minimal size and weight, ensuring smooth manufacturing and simplified global delivery.

Low vibration - robust design

Using advanced 3D modeling and FEM (finite element method) simulations, we optimize performance and ensure ultra-smooth, quiet operation - right from the design stage.

Easy serviceability and local support

With a global network of local service centers and certified technicians, we ensure rapid response and expert support wherever you operate.

\

RELATED GENERATOR OFFERING

Doubly-fed generators

ABB's doubly-fed generators are compact in size and run economically, with powers up to 6MW available it. Their modular component structure provides great versatility, with both air and water cooling available.