EXPLOSION PROOF SCR PM

Division 1 explosion-proof DC permanent magnet motors designed for SCR drive control, offering safe, reliable performance in hazardous locations.

DIVISION 1 RATED DC MOTORS FOR HAZARDOUS AREAS

ABB Baldor-Reliance Division 1 explosion-proof DC motors are designed for safe, dependable operation in hazardous locations where flammable gases, vapors, or dusts may be present under normal operating conditions. Engineered specifically for use with SCR drives, these motors deliver precise speed and torque control in demanding industrial environments.

 

With rugged explosion-proof construction, proven SCR compatibility and ABB Baldor-Reliance quality, these DC motors provide a trusted solution for hazardous-duty applications requiring reliable performance and long service life.

TECHNICAL DATA

Our Division 1 Explosion-Proof motors are designed to contain explosions and prevent propagation into the surrounding environment. Approved for Class I (Gas) and Class II (Dust) hazardous locations.

Up to 1.5Hp

Power range 1/4-1.5Hp (0.2-1.12kW).

Meets Division 1

Class I, Group D, Class II, Groups F & G, T3C.

Performance 20:1

constant torque speed range.

Safety UL & CSA

Certification.

Enclosure IP54

ingress protection.

Warranty 3-year

designed for longevity.

EXPLORE THE KEY FEATURES AND BENEFITS

ABB Baldor-Reliance Division 1 explosion-proof permanent magnet DC motors are optimized for SCR drive operation, combining compact design with adjustable speed and constant torque control in hazardous environments. Each motor is equipped with a thermostat and an explosion-proof conduit box.

Division 1 certified

Certified for use in hazardous locations and potentially hazardous environments where concentrations of combustible gases, vapors and or dust may be present.

Certified safe

These motors meet UL and CSA standards for use in Division based hazardous locations per NFPA70 National Electric Code and C22.1, the Canadian Electric Code.

Precise Speed Control

Permanent magnet DC design optimized for SCR drives provides 20:1 constant torque control, ensuring stable output under varying load conditions.

Thermal & Electrical Protection

Integrated thermostat and explosion-proof conduit box help protect the motor while maintaining hazardous-location compliance.

Extended motor life

Performance enhancing features that make ABB the #1 NEMA motor brand.

ABB Ability

Compatible with ABB Ability smart sensor for condition monitoring for hazardous locations.

RELATED DOCUMENTS

Applying low-voltage motors offshore in the oil and gas industry

Article

Although offshore applications are similar to onshore operations, oil companies face unique challenges when operating offshore. To increase motor reliability, it is common for manufacturers to add features beyond what is dictated by the industry standard, specific to the harsh environment of an offshore platform.

Explosion Proof AC and DC motors

Brochure

When you specify a ABB Baldor-Reliance explosion-proof motor, you can trust that it meets your specifications and more. ABB follows the specs to the letter and then takes it a step further.

Direct Current (DC) motors, tachometers and drives

Brochure

At the heart of our DC motor lineup are the many sizes of our versatile permanent magnet (PM) DC motors. These range in output from 1/8 Hp to the industry’s only 5 Hp. Ruggedness, dependability and ease of use are the reasons that ABB Baldor-Reliance PMDC motors are specified by more customers than any other.

RELATED VIDEOS

RELATED MOTORS

XP General Purpose

ABB Baldor-Reliance®

Explosion-proof solutions for a variety of environments, offering flexible, reliable performance in gas and dust hazard areas, ensuring safety and efficiency in demanding conditions.

XP Drill Rig Duty

ABB Baldor-Reliance®

Purpose-built for offshore and onshore drill rigs, bulk fuel terminals and transfer stations, ABB Baldor-Reliance XP Drill Rig Duty motors deliver reliable performance in the most demanding, hazardous-duty environments.

XP100

ABB

When the environment is unforgiving, you need a motor that won’t back down. ABB’s XP100 explosion-proof motors are engineered for the harshest conditions—delivering reliable, continuous operation where safety and performance can’t be compromised.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.