FRACTIONAL SCR DRIVE, PM

ABB Baldor-Reliance Fractional SCR Drive permanent magnet DC motors deliver dependable adjustable-speed performance with SCR drives—providing consistent torque and straightforward control for industrial machinery.

SIMPLE, RELIABLE ADJUSTABLE SPEED FOR INDUSTRIAL EQUIPMENT

Designed to operate with SCR DC drives, these motors offer smooth speed regulation and stable torque across a wide operating range. Integral and adaptable tachometer options support precise speed feedback when tighter control is required. With a compact NEMA C-face design and industrial-duty construction, they are ideal for fractional-horsepower applications where simplicity and reliability matter most.

TECHNICAL DATA

Available from 1/4–5hp, Fractional SCR Drive permanent magnet DC motors feature NEMA C-face mounting, tach feedback options, Class F insulation, sealed bearings and 20:1 constant-torque performance for SCR-controlled systems.

Up to 5Hp

<p>Power range 1/4-5Hp (0.2-3.7kW).</p>

SCR drive Tachometer

<p>Tachometer-adaptable models—including integral tach options—support closed-loop control and improved speed accuracy.</p>

Enclosure TENV and TEFC

<p>Designed for industrial environments.</p>

Insulation Class F

<p>For added thermal protection.</p>

Adjustable speed SCR control

<p>Simple solution for speed adjustment and constant torque over a moderate range (≈20:1) without deploying a full AC VFD and inverter-duty motor.</p>

Control Low speed, high torque

<p>Permanent-magnet DC motors deliver strong torque at low speeds.</p>

EXPLORE THE KEY FEATURES AND BENEFITS

<p>ABB Baldor-Reliance fractional SCR Drive permanent-magnet DC motors provide consistent torque and straightforward control for industrial machinery.</p>

Drop-in design

<p>NEMA C-face mounting with removable base allows flexible installation across a wide range of industrial equipment.</p>

Precise Speed Control

<p>Permanent-magnet DC performance delivers smooth, 20:1 constant torque performance across the speed range for accurate process control with SCR drives.</p>

Feedback-Ready Design

<p>Tachometer-adaptable models—including integral tach options—support closed-loop control and improved speed accuracy.</p>

Industrial Reliability

<p>Class F insulation and double-sealed bearings help ensure long service life in demanding applications.</p>

Simple Integration

<p>Optimized for SCR control, providing reliable speed control without the complexity of variable-frequency drive systems.</p>

RELATED DOCUMENTS

Direct Current (DC) motors, tachometers and drives

Brochure

At the heart of our DC motor lineup are the many sizes of our versatile permanent magnet (PM) DC motors. These range in output from 1/8 Hp to the industry’s only 5Hp. Ruggedness, dependability and ease of use are the reasons that ABB Baldor-Reliance PMDC motors are specified by more customers than any other.

ABB Baldor-Reliance DC Drive: Matched drive promotion

Product Note

For a limited time, ABB is offering a matched DC drive with every fractional ABB Baldor-Reliance DC motor purchased (1/4-5Hp).

RELATED VIDEOS

RELATED MOTORS

Washdown SCR PM

ABB Baldor-Reliance®

ABB Baldor-Reliance washdown SCR PMDC motors deliver reliable washdown protection, strong low-speed torque and precise adjustable-speed control—without the complexity of AC drive systems.

Metric Flange SCR

ABB Baldor-Reliance®

ABB Baldor-Reliance Metric Flange SCR permanent magnet DC motors provide a seamless, reliable replacement for IEC-mounted DC motors—delivering precise speed control and consistent torque without modifying existing equipment.

Low voltage, PM

ABB Baldor-Reliance®

ABB Baldor-Reliance Low-Voltage permanent magnet DC motors provide dependable performance when powered directly from DC sources—ideal for compact, battery-powered and low-voltage equipment.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.