LOW VOLTAGE, PM
ABB Baldor-Reliance Low-Voltage permanent magnet DC motors provide dependable performance when powered directly from DC sources—ideal for compact, battery-powered and low-voltage equipment.
DIRECT DC POWER—COMPACT, EFFICIENT AND SIMPLE
Designed to operate without an SCR drive, these motors connect directly to low-voltage DC power supplies or battery systems. Their compact NEMA C-face construction supports easy integration into small machines and OEM equipment. Heavy-duty electrical connections and sealed bearings ensure reliable operation in space-constrained applications.
TECHNICAL DATA
Available from 1/4–1hp, Low-Voltage permanent magnet DC motors feature NEMA C-face mounting, Class F insulation, double-sealed bearings and heavy-duty terminal connections for direct DC-powered applications.
Up to 1Hp
Power range 1/4-1Hp (0.2-0.75kW).Application Compact
Ideal for compact, battery-powered and low-voltage equipment.Enclosure TENV and TEFC
Designed for industrial environments.Insulation Class F
for added thermal protection.Adjustable speed High Current
Top-mounted terminal studs on higher-amp ratings simplify secure power connections.DC power Drive-free
Runs directly from low-voltage DC power—no SCR drive or AC infrastructure required.EXPLORE THE KEY FEATURES AND BENEFITS
Drop-in design
NEMA C-face mounting with removable base allows flexible installation across a wide range of industrial equipment.Direct DC Power
Connects straight to batteries or DC supplies, eliminating the need for SCR drives, inverters, or AC infrastructure.Compact
Permanent magnet design delivers good torque in a small footprint—ideal where space and weight matter.Easy setup
Fewer components mean easier wiring, simpler controls and lower system complexity.High Current Capability
At low voltages, current is higher—so features like heavy-duty terminal studs ensure reliable electrical connections (for ratings 4amps and up).Low Maintenance
With sealed bearings and no external cooling fans (TENV), these motors are built for dependable, long-term operation.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.