METRIC FLANGE SCR
Metric Flange SCR permanent magnet DC motors provide a seamless, reliable replacement for IEC-mounted DC motors—delivering precise speed control and consistent torque without modifying existing equipment.
DROP-IN METRIC DC REPLACEMENT—NO REDESIGN REQUIRED
Designed specifically for metric SCR DC motor replacements, this motor installs directly into IEC flange configurations, helping OEMs and end users minimize downtime and avoid costly mechanical rework. Optimized for SCR drives, it delivers smooth adjustable speed and dependable torque across a wide operating range. Global certifications and IEC conformity make it a trusted solution for international equipment platforms.
TECHNICAL DATA
Available from 0.18–5kW, ABB Baldor-Reliance Metric Flange SCR permanent magnet DC motors feature IEC-standard flanges, Class F insulation, sealed bearings and 20:1 constant-torque performance for SCR-driven systems.
Up to 5kW
Power range 0.18-5kW (0.25-3.7Hp).Mounting B34 & B35
IEC flange design (B14 optional face flange) allow direct replacement of existing metric DC motors—no adapter plates or redesign required.Certification CE
CE, UKCA, CSA and UR certifications support global equipment builds and simplify regulatory acceptance.Insulation Class F
for added thermal protection.Adjustable speed SCR control
simple solution for speed adjustment and constant torque over a moderate range (≈20:1) without deploying a full AC VFD and inverter-duty motor.Control Low speed, high torque
Permanent-magnet DC motors deliver strong torque at low speeds.EXPLORE THE KEY FEATURES AND BENEFITS
<p>ABB Baldor-Reliance metric flange permanent-magnet DC motors provide a true IEC drop-in replacement that delivers precise SCR speed control and reliable torque—allowing fast, low-risk motor replacement without redesigning equipment or controls.</p>
Drop-in design
<p>Flange options allow direct replacement of existing metric DC motors - no adapter plates or redesign required.</p>Precise Speed Control
<p>Permanent-magnet DC performance delivers smooth, 20:1 constant torque performance across the speed range for accurate process control with SCR drives.</p>Global Compliance, Local Confidence
<p>CE, UKCA, CSA and UR certifications support global equipment builds and simplify regulatory acceptance.</p>Industrial reliability
<p>Class F insulation and double-sealed bearings help ensure long service life in demanding applications.</p>Simple Integration
<p>Optimized for SCR control, providing reliable speed control without the complexity of variable-frequency drive systems.</p>Feedback-Ready Design
<p>Tachometer adaptability supports closed-loop control for applications requiring accurate speed regulation.</p>DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.