EXPLOSION PROOF
DC Shunt Wound Explosion-Proof motors deliver dependable adjustable-speed performance for hazardous locations—paired specifically for NEMA Type K SCR control.
HAZARDOUS-LOCATION DC SPEED CONTROL
DC shunt wound explosion-proof motors are used when customers need Division 1 safety combined with precise, tunable speed control in hazardous environments. The adjustable field design—optimized for NEMA Type K SCR controls—delivers stable speed regulation under varying loads and allows performance to be fine-tuned for the application.
ABB Baldor-Reliance DC Shunt Wound Explosion Proof DC motors is a strong choice where process consistency, flexibility and reliable DC control matter as much as hazardous-location compliance.
TECHNICAL DATA
Our Division 1 Explosion-Proof motors are designed to contain explosions and prevent propagation into the surrounding environment. Approved for Class I (Gas) and Class II (Dust) hazardous locations.
Up to 2Hp
Power range 1/2-2Hp (0.37-1.5 kW).Meets Division 1
Class I, Group D, Class II, Groups F & G.Performance SCR
Designed for use with NEMA Type K SCR control.Safety UL & CSA
Certification.Enclosure IP54
ingress protection.Warranty 2 year
designed for longevity.EXPLORE THE KEY FEATURES AND BENEFITS
ABB Baldor-Reliance DC Shunt Wound Explosion-Proof motors deliver field-controlled, SCR-optimized speed regulation for applications requiring precise tunable performance.
Division 1 certified
Certified for use in hazardous locations and potentially hazardous environments where concentrations of combustible gases, vapors and or dust may be present.Certified safe
These motors meet UL and CSA standards for use in Division based hazardous locations per NFPA70 National Electric Code and C22.1, the Canadian Electric Code.Shunt wound control
Adjustable field capability delivers consistent speed regulation and application tuning, making shunt wound motors ideal for SCR-controlled applications with varying loads.Thermal & Electrical Protection
Normally closed thermostat on the field winding provides over-temperature protection, while Class F insulation is designed to handle heat in demanding duty cycles and support long motor life.Versatile
C-face with removable base enables flexible OEM or foot-mounted installation without platform changes.ABB Ability
Compatible with ABB Ability smart sensor for condition monitoring for hazardous locations.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.