RPM III
ABB Baldor-Reliance RPM III DC shunt wound motors deliver stable, repeatable speed control with rugged reliability—ideal for processes where load changes can’t be allowed to change product quality.
HIGH-PERFORMANCE DC, MADE SERVICEABLE
The RPM III DC motor is ideal for processes where speed accuracy directly impacts product quality and throughput. Shunt-wound design provides superior speed regulation, while the laminated frame and service-friendly features help reduce downtime and simplify maintenance even in small compact spaces.
TECHNICAL DATA
Laminated square-frame DC shunt wound motors available in multiple enclosures and stocked ratings through 500 HP, with Class F insulation, PLS bearing lubrication, tachometer/thermostat adaptability, high-limit thermostats and service-line brushes designed for faster maintenance. Compatible with SCR controls (Power Code K and C options).
Up to 500Hp
Power range 1.5-500Hp (1.1-373kW).Protection Class F
Insulation system for maximum reliability and inverter use.SCR Controls Power Code C & K
Provide either maximum speed-control flexibility or simplified SCR integration to match equipment's needs.Enclosures Open & Enclosed
DPG (Drip Proof Guarded), DPG-FV (Force Ventilated), TEFC (Totally enclosed fan cooled), TENV (Non-Vent), TEAO (Air-Over), TEDC (Dual Cooled), XP (Explosion Proof).DC motor type Shunt wound
Maintains consistent speed as load changes, protecting process quality and throughput.Frame Square laminated
Torque dense design and improved commutation with improved heat dissipation.EXPLORE THE KEY FEATURES AND BENEFITS
RPM III DC motor delivers precise, stable speed control with a compact, serviceable laminated-frame design that improves reliability and uptime in demanding SCR-controlled applications.
Superior Speed Control
Consistent production speed, smoother operation and fewer process variations - DC shunt-wound motors maintain very stable speed even when the load increases or decreases.Space-saving
Compact, Power-Dense Frame — Laminated construction delivers strong DC performance in a smaller footprint to reduce mounting space.Thermal Efficiency
Laminated square frame supports smoother commutation and better heat dissipation for longer component life.Adjustable Field
Shunt wound DC motors allow users to fine-tune torque and speed through field control, providing greater flexibility, higher top-end speed and optimized performance that PM designs cannot achieve.Built for Serviceability
Service-line brushes and wear-indicating reference lines simplify inspection and speed up routine maintenance.Long bearing life
PLS bearing lubrication system supports longer bearing and motor life in continuous-duty environments.Control-Ready
Tachometer adaptable and thermostat / high-limit thermostat options support monitoring, control and protection strategies.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.