SCR DRIVE, ROUND FRAME MOTOR
ABB Baldor-Reliance round-frame DC shunt motors deliver smooth, predictable speed control with fast response and long service life—ideal for demanding SCR-driven applications.
BUILT FOR FAST RESPONSE & PRECISE SCR SPEED CONTROL
When applications require precise speed control, quick response and dependable operation, ABB Baldor-Reliance DC shunt wound motors deliver. Designed to work seamlessly with SCR drives, these motors handle changing loads with ease while helping reduce maintenance through durable brushes, accessible bearings and built-in protection features. The result is reliable performance, easier upkeep and confidence in continuous operation.
Choose ABB Baldor-Reliance DC shunt wound round-frame motors when you need tunable speed regulation and strong constant-torque performance with an SCR drive—especially in applications where fast response, serviceability and long duty cycles matter.
TECHNICAL DATA
3–500HP DC shunt wound motors for SCR drives, Class F insulation, 20:1 constant-torque speed range, 40°C ambient, blower-ventilated with filters, thermostat included, tach adaptable and bearing grease fittings/reliefs.
Up to 500Hp
Power range 3-500Hp (2.2-372kW).Protection Class F
Insulation system for maximum reliability.Up to 5010
Frame size 186AT - 5010AT.Enclosures DPFG, DPBV, TEFC
Motor can be matched to the environment—whether open, ventilated, or totally enclosed.Control Tachometer
Tachometer adaptable for applications needing speed feedback and tighter control.EXPLORE THE KEY FEATURES AND BENEFITS
Available from 3–500HP, these DC shunt motors are designed for SCR drives, offer a wide constant-torque speed range and are built to operate reliably in industrial environments up to 40°C ambient.
Responsive Speed Control
Fast motor response and optional speed feedback help maintain accurate, consistent speed as loads change.Rugged Electrical Design
Designed to handle electrical stress from demanding power conditions, helping extend motor life.Reduced maintenance
Durable brushes, accessible bearings and built-in temperature monitoring help reduce service events and protect the motor during heavy use.Built-In Protection
Integrated temperature monitoring helps safeguard the motor during demanding duty cycles, supporting safe and reliable operation.Flexible System Integration
Accessory mounting options and feedback adaptability make it easy to integrate into new or existing SCR-driven systems.Enhanced cooling
Filtered blower cooling supports dependable operation in dirty or demanding environments while helping protect internal components.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.