Motors and Generators Services
Serving excellence every day
Motors and Generators Services
<p>With a network that spans the world, we are dedicated to addressing your service needs. Based on 130 years of experience in building motors and generators, ABB provides services that maximize performance, uptime and efficiency throughout the lifetime of the equipment. We take the time to understand our customers and their service priorities. Some need fast repairs to fix problems when they arise, others carry out preventive maintenance to minimize stoppages, and still others focus on getting maximum efficiency through optimization.</p> <p><b>Whatever your needs, we offer a full range of services to keep your equipment running.</b></p>
Motor Connector
NEMA Training
Remote Condition Monitoring
The ABB Ability™ Smart Sensor converts traditional motors, pumps, mounted bearings and gearing into smart, wirelessly connected devices. It measures key parameters from the surface of the equipment which can be used to gain meaningful information on its condition and performance.
- Identify inefficiencies within your system
- Uncover potential for energy savings
- Reduce risks related to operation and maintenance
- Prevent unexpected downtime
- Cut maintenance costs
- Extend equipment lifetime
LEAP (Life Expectancy Analysis Program) for medium voltage motors
ABB Ability™ LEAP analyzes the condition and expected lifetime of stator winding insulation to detect potential problems well before they become critical and cause expensive downtime. Having information on the insulation’s condition and expected lifetime enables you to plan maintenance in advance.
- Minimized unplanned downtime – early warnings provide adequate time for maintenance planning
- Optimized maintenance planning – enables you to move from time-based to condition-based maintenance
- Reduced cost of ownership – supports efforts to extend lifetime and thereby increase return on investment
- Better decision-making – facilitates decision-making on short and long-term maintenance and run/repair/retrofit/replace options
- Service is available for all motors and generators regardless of manufacturer
AGI (Air Gap Inspector)
Provides a visual inspection using a robotic crawler – ABB Air Gap Inspector – to examine the stator core, rotor core and winding of large motors and generators. The inspections make it possible to check for faults without the need to remove the rotor.
Other Services
- Pre-commissioning
- Commissioning
- Spare/replacement parts
- Spare/replacement machines
- Storage inspection
Warranty Claims
To enhance customer experience and provide a high level of visibility and control, ABB makes it easy for our customers to submit and track warranty requests for ABB and ABB Baldor-Reliance NEMA motor lines, and our industry experts are here to help every step of the way. All ABB and ABB Baldor-Reliance motor products are warranted against defects in workmanship and materials. Most products are covered for 12 months from date of installation or 18 months from date of manufacture, and some products carry a longer warranty period.
Service Center
Need help locating a service center for low voltage motors?
Let us help you.