EC TITANIUM™
EC Titanium combines motor and drive in one integrated package, achieving IE5+ ultra-premium efficiency—delivering unmatched energy savings, sustainability and flexibility for OEMs and system integrators.
UNMATCHED EFFICIENCY AND FLEXIBILITY IN ONE PACKAGE
EC Titanium is a next-generation integrated motor and drive solution that delivers IE5+ ultra-premium efficiency through a ferrite-assisted synchronous reluctance design. By combining exceptional energy savings, sustainability and operational flexibility, it empowers OEMs and system integrators to build smarter, greener and more reliable systems—without compromise.
TECHNICAL DATA
EC Titanium combines motor and drive in one integrated package, delivering IE5+ efficiency, outstanding energy savings and reliable performance across any speed range—even at partial loads.
Up to 10Hp
Power range 1 - 10Hp (0.75 - 7.5kW) for top mount, 1 - 7.5 (0.75 - 5.6kW) for axial mount.Efficiency IE5+
NEMA Premium 5 (IE5 per IEC TS60034-30-2).Enclosure TEFC
for protection from debris.Frame NEMA & IEC
NEMA 140, 180 and 210; IEC 90, 112, 132.Protection IP54
IP55 with CE design motor.Warranty 3 year
motor designed for longevity.EXPLORE THE KEY FEATURES AND BENEFITS
EC Titanium: Integrated motor and drive delivering ultra-efficient, reliable performance and energy savings across every speed.
Energy efficient
FASR/synchronous reluctance rotors elevate performance to ultra-premium NEMA Premium 5 (IE5+) levels surpassing regulation requirements.Inverter Duty
Suitable for Inverter Duty per NEMA MG1 Part 31.4.4.2. Integrated drive for easy plug-and-play design.Sustainable
Sustainable design with non-rare-earth ferrite magnets and ultra-high energy efficiency to reduce environmental impact and power consumption.Versatile
Offered in NEMA and IEC frame designs. EC Titanium motor-only version allows freedom in system design and drive pairing for OEMs.Shaft grounding
Internal shaft grounding brush for bearing current mitigation on DE retainer ring.Durable
Rolled steel construction and Class F insulation ensure durability and reliable performance in high-temperature conditions.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.