ROBUST, RELIABLE, AND CUSTOMIZABLE, WITH FAST AVAILABILITY, REACHING UP TO IE4 EFFICIENCY CLASS
ABB General performance induction motors are engineered to the highest standards to deliver superior reliability and efficiency. Ideal for industries such as water and wastewater, HVAC, agriculture, marine and general machinery, these high-quality motors are also perfect for OEMs integrating them into various applications such as compressors, pumps, fans. Our cast iron motors offer exceptional durability, efficiency, and performance for demanding industrial environments. Built with a cast iron frame, these high-performance motors resist mechanical stress, corrosion, and harsh conditions. Available in IE2, IE3, and IE4 efficiency classes, they optimize energy consumption while reducing vibrations and noise for greater reliability.
ABB's IEC LV motors are designed for robust performance in tough conditions. With a cast iron frame, high-tensile steel shafts, and precision bearings, these reliable motors minimize wear and extend lifespan. High-efficiency copper windings enhance performance, while standard PTC temperature sensors provide protection. Class F insulation and a durable C3 paint system ensure superior overload capacity and corrosion resistance, making them ideal for fans, pumps, and compressors. For even greater energy efficiency, they can be paired with ABB drives in a perfectly matched motor-drive package.
TECHNICAL DATA FOR ABB GENERAL PERFORMANCE MOTORS
ABB General Performance Motors offer robust construction, reliable performance and flexible configurations, with a range of power, voltage and efficiency options for demanding industrial applications.
Up to 355 kW
<p>Wide power range all the way from 71 - 355 kW</p>Up to 690 V
<p>Wide voltage range all the way from 230 V to 690 V</p>Efficiency UP to IE4
<p>IE4 efficiency class</p>KEY FEATURES AND BENEFITS OF ABB GENERAL PERFORMANCE MOTORS
<p>ABB General Performance Motors combine fast availability, easy selection and seamless integration with reliable, energy-efficient performance. Their robust design and flexible configurations help simplify motor selection, installation and operation.</p>
Fast delivery
<p>General performance motors are available off the shelf, ensuring rapid delivery to keep your projects on schedule.</p>Versatile
<p>A wide range of configurations is available, with most customisations completed within just one or two days.</p>Energy efficiency
<p>Motors are offered in IE2, IE3, and IE4 efficiency classes, helping you meet performance and energy-saving goals.</p>Built for harsh environments
<p>A robust C3 paint system provides excellent protection against corrosion and challenging industrial conditions.</p>Fast customization
<p>Our efficient logistics system enables quick adaptation and delivery of motors customized to your exact needs.</p>Low maintenance
<p>Equipped with Series 62 or 63 bearings from trusted manufacturers to ensure durability and smooth operation. Smaller motor sizes feature sealed-for-life bearings, minimizing maintenance and extending service life.</p>DIGITAL TOOLS
Discover our digital tools and software designed to support IEC Low Voltage Motors. From selection to performance optimization, these solutions simplify your workflow and boost efficiency at every stage.
ABB GoSelect
Streamline your project planning with ABB GoSelect, your one-stop tool to choose, configure, and validate motors and drives. From sizing and efficiency checks to harmonic compliance, everything you need is in one convenient, easy-to-use platform.
ABB Optimizer
An online tool that helps you to find the optimal electrical motor for any MEPS worldwide. It also help you to compute the cost of ownership of different motors and get fast access to marketing documents and drawings, test reports and data sheets.
ABB Access 24/7
Scan the QR code to access 24/7 self-services
ABB Access, helps you easily find up-to-date product online data. It also provides easy access to documentation and manuals. If you happen to experience issues with your ABB product, this can be quickly and easily reported online to reach expert support from ABB.
ABB Ability™ Smart Sensor for motors
The ABB Ability™ Smart Sensor converts traditional motors into smart, wirelessly connected devices. It is attached to the frame of the motor; no wiring or machining is needed. Using algorithms, based on ABB’s decades of motor expertise, the ABB Ability™ Smart Sensor relays information about the motor's operation and health via a Bluetooth-gateway or smartphone to a secure server.
ABB EcoSolutions portfolio
ABB EcoSolutions provides enhanced transparency on the environmental impact across product lifecycle from inception through to disposal.
- Designed for high recyclability and manufactured with sustainably sourced materials.
- Made with processes that are designed to avoid waste.
- Designed to increase resource and process efficiency while in use, be upgradable and optimize the lifetime of equipment and facilities.
- Provided with instructions for responsible end-life treatment.
GENERAL PERFORMANCE MOTORS FAQ
ABB General performance motors are cast iron IEC low voltage induction motors designed for robust, reliable operation in demanding industrial environments such as water and wastewater treatment, HVAC, agriculture, marine, data centers, and general machinery. They are available in IE2, IE3, and IE4 efficiency classes with power ratings from 71 kW to 355 kW and voltages from 230 V to 690 V.
ABB General performance motors are available in IE2, IE3, and IE4 efficiency classes. IE efficiency classes define how efficiently a motor converts electrical energy into mechanical output. Under IEC 60034-30-1, a higher IE class means lower energy losses at the same power output. If a motor runs for long hours, moving to a higher efficiency class can help reduce electricity costs. The value depends on operating hours, load profile, and local energy prices.
Cast iron offers greater mechanical strength, better vibration and noise damping, and stronger heat dissipation at higher power ratings, which is why it's the standard choice from roughly mid-frame sizes upward. It also holds up better in harsh or corrosive environments like water treatment and marine applications. Aluminum remains the better choice for smaller, lighter-duty motors where weight and cost matter more than mass-driven durability.
ABB General performance motors are designed for applications in water and wastewater, HVAC, agriculture, marine, data center, and general machinery. They are also well suited for OEMs integrating motors into compressors, pumps, and fans. They are a strong choice where customers need robust performance, reliable operation, and fast availability.
General performance motors are available off the shelf for fast delivery. Some standard designs are available from stock, and most configuration changes like shaft, flange, terminal box, or mounting variations are completed within one to two days.
Yes, these motors are compatible with variable frequency drives (VFDs) and designed for inverter duty operation. Using a VFD allows the motor to run at variable speed, matching output to actual load rather than running at constant full speed, reducing energy use in applications such as pumps and fans, depending on the duty profile. ABB offers matched motor and drive packages to ensure optimal compatibility and performance across the operating range.
ABB General performance motors are available up to IE4. If your application requires higher efficiency, ABB also offers process performance motors with efficiency up to IE5 or synchronous reluctance motors with efficiency up to IE6. That may be worth considering where energy efficiency and lifetime operating cost are the main decision factors.